Flat wire sheating, PVC-sheath

Logo Image
Produktfoto
Technical data
  • Three core PVC-insulated cables
    acc. to DIN VDE 0271 / IEC 60502
  • Temperature range
    during installation up to  -5°C
  • Operating temperature
    max. +70°C
  • Short circuit temperature  +160°C
    (short circuit duration max. 5 s)
  • Nominal voltages
    U0/U 3,6/6 kV
  • Operating voltages
    max. 7,2 kV
  • Test voltages
    11 kV
  • Minimum bending radius
    15x cable Ø
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.2, multi-wire,
    BS 6360 cl.2, IEC 60228 cl.2
  • Core insulation of PVC
  • 3 cores stranded
  • Wrapping
  • Inner sheath of PVC
  • Armour of galvanized steel
    wires with counter helix
  • Outer sheath of PVC
  • Sheath colour: red
Note
  • sm = sectional conductor, multi-wire
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
Indoors and in cable ducts, outdoors with protected laying, underground for power stations, industrial systems and switchgear, whenever increased mechanical protection is required or whenever higher drag forces are expected during assembly and operation.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Insulation
thickness

mm

Sheath
thickness

Nominal value

mm

Outer Ø

min. - max.

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

34187

3 x 25

sm

3,4

2,0

34,0 - 42,0

720,0

2640,0

4

34188

3 x 35

sm

3,4

2,1

36,0 - 43,0

1008,0

2680,0

2

34189

3 x 50

sm

3,4

2,2

38,0 - 46,0

1440,0

3205,0

1

34190

3 x 70

sm

3,4

2,3

41,0 - 49,0

2016,0

4085,0

2/0

34191

3 x 95

sm

3,4

2,4

45,0 - 53,0

2736,0

5060,0

3/0

34192

3 x 120

sm

3,4

2,6

48,0 - 56,0

3456,0

5950,0

4/0

34193

3 x 150

sm

3,4

2,7

51,0 - 59,0

4320,0

6930,0

300 kcmil

34194

3 x 185

sm

3,4

2,8

55,0 - 64,0

5328,0

8240,0

350 kcmil

34195

3 x 240

sm

3,4

2,9

59,0 - 68,0

6912,0

10100,0

500 kcmil