heavy duty rubber cable 0,6/1 kV

Logo Image Logo Image
Produktfoto
Technical data
  • Rubber sheath cable to
    DIN VDE 0250 part 812
  • Temperature range
    flexing -25°C to +80°C
    fixed installation -40°C to +80°C
  • Permissible operating temperature
    at conductor +90°C
  • Nominal voltage
    U0/U 0,6/1 kV
  • Max. permissible operating voltage
    - 3-Phase and single phase
      operation 700/1200 V
    - DC operation 900/1800 V
  • Test voltage 3000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Tensile strength
    statical load: total
    cross section x15 N/mm²
  • Minimum bending radius
    fixed installation 4x cable Ø
    flexing 10x cable Ø
    without forced operation 15x cable Ø
Cable structure
  • Tinned copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of rubber (EPR)
    compound type 3GI3 to
    DIN VDE 0207 part 20
  • Core identification to DIN VDE 0293-308
    - up to 5 cores coloured
    - from 6 cores, black with continuous
      white numbering
  • GN-YE conductor, 3 cores and above
  • Cores stranded in layers with
    optimal lay length
  • Inner sheath of rubber
    compound type GM1b to
    DIN VDE 0207 part 21
  • Outer sheath of rubber
    compound type 5GM5 to
    DIN VDE 0207 part 21
  • Sheath colour: yellow
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
Are suited as a connecting cable for very high mechanical stress in underground mining and tools for use in industries and outdoor use. They are also used for mining industry, surface mining, stone-pits, on building sites, outdoors as well as indoors. Suitable for fixed installation on plaster in dry, damp and wet areas. A long duration of life is guaranteed under extreme operating conditions. Not suitable for drumming and use in all types of machinery, such as robots, handling units and energy transfer units, where constant mobility is essential. The insulation of a plastic-rubber compound on EPR basis improves the resistance to ozone in order to avoid the formation of cracks due to ozone and insulation damages in switch-boards.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

max. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

38001

1 x 16

13,5

154,0

336,0

6

38002

1 x 25

16,5

240,0

473,0

4

38003

1 x 35

18,0

336,0

635,0

2

38004

1 x 50

20,0

480,0

866,0

1

38005

1 x 70

22,0

672,0

1145,0

2/0

38006

1 x 95

25,0

912,0

1475,0

3/0

38007

1 x 120

27,5

1152,0

1832,0

4/0

38008

1 x 150

30,0

1440,0

2000,0

300 kcmil

38009

1 x 185

34,0

1776,0

2450,0

350 kcmil

38010

1 x 240

37,0

2304,0

3190,0

500 kcmil

38011

2 x 2,5

16,0

48,0

205,0

14

38012

3 G 1,5

15,0

43,0

173,0

16

38013

3 G 2,5

16,5

72,0

247,0

14

38014

3 G 4

20,0

115,0

336,0

12

38015

3 G 6

22,0

173,0

520,0

10

38016

4 G 1,5

16,0

58,0

210,0

16

38017

4 G 2,5

19,0

96,0

305,0

14

38018

4 G 4

21,5

154,0

415,0

12

38019

4 G 6

23,0

230,0

641,0

10

38020

4 G 10

27,5

384,0

1113,0

8

38021

4 G 16

37,0

614,0

1412,0

6

38022

4 G 25

39,0

960,0

2095,0

4

38023

4 G 35

42,5

1344,0

2777,0

2

38024

4 G 50

49,0

1920,0

3817,0

1

38025

4 G 70

53,5

2688,0

5071,0

2/0

38026

4 G 95

61,5

3648,0

6636,0

3/0

38027

4 G 120

68,0

4608,0

7000,0

4/0

38028

5 G 1,5

17,0

72,0

252,0

16

38029

5 G 2,5

20,0

120,0

362,0

14

38030

5 G 4

23,0

192,0

509,0

12

38031

5 G 6

26,5

288,0

798,0

10

38035

5 G 10

30,0

480,0

1120,0

8

38036

5 G 16

34,0

768,0

1680,0

6

38037

5 G 25

42,0

1200,0

2430,0

4

38038

7 G 1,5

19,5

101,0

470,0

16

38032

7 G 2,5

21,5

168,0

546,0

14

38039

10 G 1,5

22,0

144,0

560,0

16

38033

12 G 2,5

28,0

288,0

851,0

14

38040

18 G 2,5

33,0

432,0

1230,0

14

38034

19 G 2,5

33,5

466,0

1260,0

14