Security cable, halogen-free, 0,6/1 kV, with improved fire characteristics

Logo Image
Produktfoto
Technical data
  • Halogen free security cable with improved
    characteristics in the case of fire
    adapted to DIN VDE 0266
  • Temperature range
    -30°C  to  +70°C
  • Permissible operating temperature
    at conductor  +90°C
  • Nominal voltage
    U0/U 0,6/1 kV
  • Test voltage
    4000 V
  • Minimum bending radius
    12x cable Ø
  • Radiation resistance
    up to 200x106 cJ/kg (up to 200 Mrad)
  • Caloric load values
    see "Technical Information"
Cable structure
  • Bare copper conductor,
    single wire or multi wire
    acc. to DIN VDE 0295 cl.1 or cl.2 /
    BS 6360 cl.1 or cl.2 / IEC 60228 cl.1 or cl.2
  • Core insulation of polymer
  • Each single core covering with flame
    resistant glass-fibre tape
  • Core identification
    acc. to DIN VDE 0293-308
  • Cores stranded in layer
  • Core wire screening with helix of copper
    tape
  • Bare copper wire screening with helix of
    copper tape
  • Outer sheath of polyolefin-compound,
    flame ratardant
  • Sheath colour: orange
     
Tests
  • Flame test acc. to
    DIN VDE 0482-332-3 / BS 4066-3 /
    DIN EN 60332-3 / IEC 60332-3
  • Corrosiveness of combustion gases
    acc. to DIN VDE 0482-267 /
    DIN EN 50267-2-2 / IEC 60754-2
  • Halogen-free acc. to
    DIN VDE 0482-267 /
    DIN EN 50267-2-1 / IEC 60754-1
  • Smoke density acc. to
    DIN VDE 0482-1034-1+2 / BS 7622-1+2
    DIN EN 61034-1+2 / IEC 61034-1+2
Note
  • re = round conductor, single wire
    rm = round conductor, multi wire
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • LS0H = Low Smoke Zero Halogen
Application
Everywhere, where in case of fire human life and material assets are to be protected and safety conciousness take a special significance, e. g. in industrial complexes, power stations, communal establishment, hotels, airports, underground railway networks, hospitals and outpatients clinic (DIN VDE 0107), department stores, data processing centres, theaters, cinemas, in multi-storey buildings, public gatherings, schools etc. (DIN VDE 0108), mining works, offshore plants, leading centres, traffic communication, emergency power supply and alarm systems. Suitable for fixed installation in dry and moist rooms, in, above, on and beneath plaster as well as in masonary walls and in concrete. For the installation in conduit all precautions must be taken that no accumulation of water can occur in the pipes.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

59028

2 x 2,5 / 2,5   re

16,0

80,0

390,0

14

53032

3 x 1,5 / 1,5   re

16,9

66,0

380,0

16

53033

3 x 2,5 / 2,5   re

18,0

104,0

430,0

14

53034

3 x 4 / 4   re

19,0

161,0

530,0

12

53035

3 x 6 / 6   re

20,1

240,0

640,0

10

53036

3 x 10 / 10   re

22,0

408,0

850,0

8

53037

3 x 16 / 16   rm

24,0

643,0

1150,0

6

53038

3 x 25 / 16   rm

28,0

902,0

1700,0

4

53039

3 x 35 / 16   rm

30,0

1190,0

2150,0

2

53040

3 x 50 / 25   rm

34,0

1723,0

2800,0

1

53041

3 x 70 / 35   rm

38,0

2410,0

3800,0

2/0

53042

3 x 95 / 50   rm

44,0

3296,0

5100,0

3/0

53043

3 x 120 / 70   rm

47,0

4236,0

6250,0

4/0

53044

3 x 150 / 70   rm

51,0

4992,0

6900,0

300 kcmil

53045

3 x 185 / 95   rm

56,0

6383,0

8550,0

350 kcmil

53046

3 x 240 / 120   rm

65,0

8242,0

11150,0

500 kcmil

53047

4 x 1,5 / 1,5   re

18,0

81,0

435,0

16

53048

4 x 2,5 / 2,5   re

18,9

128,0

500,0

14

53049

4 x 4 / 4   re

20,0

200,0

610,0

12

53050

4 x 6 / 6   re

21,0

297,0

740,0

10

53051

4 x 10 / 10   re

23,0

504,0

1050,0

8

53052

4 x 16 / 16   rm

25,0

796,0

1350,0

6

53053

4 x 25 / 16   rm

30,0

1142,0

1950,0

4

53054

4 x 35 / 16   rm

33,0

1526,0

2400,0

2

53055

4 x 50 / 25   rm

37,0

2203,0

3200,0

1

53056

4 x 70 / 35   rm

42,0

3082,0

4300,0

2/0

53057

4 x 95 / 50   rm

47,0

4208,0

5750,0

3/0

53058

4 x 120 / 70   rm

51,0

5388,0

7100,0

4/0

53059

4 x 150 / 70   rm

56,0

6540,0

8550,0

300 kcmil

53060

4 x 185 / 95   rm

68,0

8159,0

10700,0

350 kcmil

53061

4 x 240 / 120   rm

70,0

10546,0

13930,0

500 kcmil

53062

7 x 1,5 / 2,5   re

21,0

133,0

680,0

16

53066

7 x 2,5 / 2,5   re

21,0

200,0

680,0

14

53063

12 x 1,5 / 2,5   re

27,0

205,0

1050,0

16

53067

12 x 2,5 / 4   re

28,0

334,0

1050,0

14

53064

24 x 1,5 / 6   re

37,0

413,0

1900,0

16

53068

24 x 2,5 / 10   re

37,5

696,0

1900,0

14

53065

30 x 1,5 / 6   re

39,0

499,0

2200,0

16

53069

30 x 2,5 / 10   re

39,5

840,0

2200,0

14