Security cable, halogen-free, 0,6/1 kV, with improved fire characteristics

Produktfoto
Technical data
  • Halogen free security cable with improved
    characteristics in the case of fire
    acc. to DIN VDE 0266
  • Temperature range
    -30°C  to  +70°C
  • Permissible operating temperature
    at conductor  +90°C
  • Nominal voltage
    U0/U 0,6/1 kV
  • Test voltage
    4000 V
  • Minimum bending radius
    12x cable Ø
  • Radiation resistance
    up to 200x106 cJ/kg (up to 200 Mrad)
  • Caloric load values
    see "Technical Information"
Cable structure
  • Bare copper conductor,
    single wire or multi wire
    acc. to DIN VDE 0295 cl.1 or cl.2 /
    BS 6360 cl.1 or cl.2 / IEC 60228 cl.1 or cl.2
  • Core insulation with cross-linked
    polyethylene, compound type 2XI1 to
    DIN VDE 0276 part 604
  • Core identification to DIN VDE 0293-308
    and 0276 part 604
  • Cores stranded in layers
  • Overall core covering, halogen-free filling
    compound, pressed
  • Concentric conductor of Cu-bare wires with
    helix of copper tape
  • Outer sheath of thermoplastic halogen-free
    polyolefin, flame retardant
  • Sheath colour: orange
     
Tests
  • Flame test acc. to
    DIN VDE 0482-332-3 / BS 4066-3 /
    DIN EN 60332-3 / IEC 60332-3
  • Corrosiveness of combustion gases
    acc. to DIN VDE 0482-267 /
    DIN EN 50267-2-2 / IEC 60754-2
  • Halogen-free acc. to
    DIN VDE 0482-267 /
    DIN EN 50267-2-1 / IEC 60754-1
  • Smoke density acc. to
    DIN VDE 0482-1034-1+2 / BS 7622-1+2
    DIN EN 61034-1+2 / IEC 61034-1+2
Note
  • re = round conductor, single wire
    rm = round conductor, multi wire
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • LS0H = Low Smoke Zero Halogen
Application
Everywhere, where in case of fire human life and material assets are to be protected and safety conciousness take a special significance, e. g. in industrial complexes, power stations, communal establishment, hotels, airports, underground railway networks, hospitals and outpatients clinic (DIN VDE 0107), department stores, data processing centres, theaters, cinemas, in multi-storey buildings, public gatherings, schools etc. (DIN VDE 0108), mining works, offshore plants, leading centres, traffic communication, emergency power supply and alarm systems. Suitable for fixed installation in dry and moist rooms, in, above, on and beneath plaster as well as in masonary walls and in concrete. These cables are suitable for outdoor applications and in underground by using in conduits or tubes. For the installation in conduit all precautions must be taken that no accumulation of water can occur in the pipes.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

52771

3 x 1,5 / 1,5   re

16,5

66,0

330,0

16

52772

3 x 2,5 / 2,5   re

17,5

104,0

400,0

14

52773

3 x 4 / 4   re

18,5

161,0

480,0

12

52774

3 x 6 / 6   re

20,0

240,0

600,0

10

52775

3 x 10 / 10   rm

22,0

408,0

840,0

8

52776

3 x 16 / 16   rm

24,5

643,0

1130,0

6

52777

3 x 25 / 16   rm

28,0

902,0

1560,0

4

52778

3 x 35 / 16   rm

30,5

1190,0

1960,0

2

52779

3 x 50 / 25   rm

34,0

1723,0

2610,0

1

52780

3 x 70 / 35   rm

37,5

2410,0

3500,0

2/0

52781

3 x 95 / 50   rm

43,0

3296,0

4700,0

3/0

52782

3 x 120 / 70   rm

48,0

4236,0

5880,0

4/0

52783

3 x 150 / 70   rm

52,0

4992,0

7300,0

300 kcmil

52784

3 x 185 / 95   rm

57,5

6383,0

8760,0

350 kcmil

52785

3 x 240 / 120   rm

63,5

8242,0

11280,0

500 kcmil

52786

4 x 1,5 / 1,5   re

17,5

81,0

390,0

16

52787

4 x 2,5 / 2,5   re

19,0

128,0

470,0

14

52788

4 x 4 / 4   re

20,0

200,0

570,0

12

52789

4 x 6 / 6   re

21,5

297,0

720,0

10

52790

4 x 10 / 10   rm

24,0

504,0

1010,0

8

52791

4 x 16 / 16   rm

26,5

796,0

1370,0

6

52792

4 x 25 / 16   rm

30,5

1142,0

1940,0

4

52793

4 x 35 / 16   rm

33,0

1526,0

2420,0

2

52794

4 x 50 / 25   rm

37,5

2203,0

3240,0

1

52795

4 x 70 / 35   rm

41,5

3082,0

4360,0

2/0

52796

4 x 95 / 50   rm

47,5

4208,0

5900,0

3/0

52797

4 x 120 / 70   rm

52,5

5388,0

7340,0

4/0

52798

4 x 150 / 70   rm

57,5

6540,0

8840,0

300 kcmil

52799

4 x 185 / 95   rm

63,5

8159,0

11020,0

350 kcmil

52800

4 x 240 / 120   rm

70,0

10546,0

14140,0

500 kcmil

52801

7 x 1,5 / 2,5   re

20,5

133,0

520,0

16

52805

7 x 2,5 / 2,5   re

22,0

200,0

630,0

14

52802

12 x 1,5 / 2,5   re

26,0

205,0

770,0

16

52806

12 x 2,5 / 4   re

28,0

334,0

950,0

14

52803

24 x 1,5 / 6   re

35,0

413,0

1380,0

16

52807

24 x 2,5 / 10   re

37,5

696,0

1750,0

14

52804

30 x 1,5 / 6   re

37,0

499,0

1630,0

16

52808

30 x 2,5 / 10   re

39,5

840,0

2080,0

14