halogen-free

Logo Image
Produktfoto
Technical data
  • Special core insulation
    for high temperatures
  • Temperature range
    -60°C to +400°C
    (for short time +500°C)
  • Nominal voltage 500 V
  • Test voltage 2500 V
  • Minimum bending radius
    5x cable Ø
Cable structure
  • Copper-conductor nickel plated,
    fine wire (ASTM B 355)
  • 1. Core insulation of braided glass-fibre
    impregnated with silicone
    2. Core insulation of braided glass-fibre
    impregnated with silicone
  • Core identification
    - No. of cores with GN-YE conductor
    3 = GN-YE, BU, BN
    4 = GN-YE, BK, BU, BN
    5 = GN-YE, BK, BU, BN, WH
    6 = GN-YE, BK, BU, BN, WH, RD
    7 = GN-YE, BK, BU, BN, WH, RD, GY
    - No. of cores without GN-YE conductor
    2 = BU, BN
    3 = BK, BU, BN
    4 = BK, BU, BN, WH
    5 = BK, BU, BN, WH, RD
    6 = BK, BU, BN, WH, RD, GY
    7 = BK, BU, BN, WH, RD, GY, GN
  • Overall lay up of cores
  • Outer sheath of braided glass-fibre
    impregnated with silicone
Note
  • Further sizes are available on request.
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Screened analogue type:
    MULTITHERM 400-ES
Application
MULTITHERM 400 cables are used for applications where extremely high connecting and ambient temperatures can arise, e. g. in iron and steel works, rolling mills, foundries, glass and ceramic factories, in furnace and power plant construction, during thermoplastic moulding processes etc. The special construction of the cable is designed for a recommended maximum temperature in damp environmentsof 220°C and for dry environments above this temperature.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Max. permiss.
current carrying
capacity

at +340°C (A)

Weight

approx. kg / km

AWG-No.

51741

2 x 0,5

6,2

10,0

3,3

47,0

20

51742

3 x 0,5

6,4

15,0

3,1

50,0

20

51743

4 x 0,5

7,5

19,0

3,0

70,0

20

51744

5 x 0,5

8,0

25,0

2,9

81,0

20

51745

6 x 0,5

8,6

30,0

2,8

97,0

20

51746

7 x 0,5

8,7

34,0

2,7

105,0

20

51747

2 x 0,75

6,7

14,4

5,1

55,0

19

51748

3 x 0,75

7,0

21,6

5,1

66,0

19

51749

4 x 0,75

8,0

29,0

4,9

86,0

19

51750

5 x 0,75

8,8

36,0

4,7

103,0

19

51751

6 x 0,75

9,5

43,0

4,5

119,0

19

51752

7 x 0,75

9,7

50,0

4,4

130,0

19

51753

2 x 1

6,9

19,0

7,0

63,0

18

51754

3 x 1

7,8

29,0

6,7

82,0

18

51755

4 x 1

8,3

38,0

6,4

98,0

18

51756

5 x 1

9,1

48,0

6,2

119,0

18

51757

6 x 1

9,8

58,0

6,0

138,0

18

51758

7 x 1

10,0

67,0

5,8

150,0

18

51759

2 x 1,5

8,0

29,0

9,4

87,0

16

51760

3 x 1,5

8,3

43,0

9,0

103,0

16

51761

4 x 1,5

9,1

58,0

8,6

128,0

16

51762

5 x 1,5

10,0

72,0

8,3

150,0

16

51763

6 x 1,5

10,7

88,0

8,0

175,0

16

51764

7 x 1,5

11,0

101,0

7,8

190,0

16

51765

2 x 2,5

9,2

48,0

12,2

135,0

14

51766

3 x 2,5

9,7

72,0

11,6

153,0

14

51767

4 x 2,5

10,6

96,0

11,2

190,0

14

50060

5 x 2,5

11,8

120,0

10,8

230,0

14

50061

6 x 2,5

12,8

144,0

10,4

270,0

14

50062

7 x 2,5

13,0

168,0

10,1

295,0

14

50063

2 x 4

11,0

77,0

16,0

191,0

12

50064

3 x 4

11,4

115,0

15,3

224,0

12

50065

4 x 4

13,0

154,0

14,6

285,0

12

50066

5 x 4

14,5

192,0

14,1

360,0

12

50067

7 x 4

16,5

270,0

13,3

485,0

12

50068

3 x 6

14,2

173,0

20,0

340,0

10

50069

4 x 6

16,2

230,0

19,0

442,0

10

50070

5 x 6

17,7

288,0

18,0

535,0

10

50071

4 x 10

20,0

384,0

26,0

710,0

8

50072

4 x 16

24,5

615,0

34,0

990,0

6