Special cable for drag chains, 1000 V, halogen-free,
screened, meter marking, EMC-preferred type

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Special drag chain core cable for
    mechanical stresses adapted to
    DIN VDE 0285-525-2-31/
    DIN EN 50525-2-31 and UL Style 10553
  • Temperature range
    flexing -30°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    VDE U0/U 600/1000 V
    UL/CSA 1000 V
  • Test voltage
    3000 V
  • Insulation resistance
    min. 100 MOhm x km
  • Minimum bending radius
    flexing 5x core Ø
    fixed installation 3x core Ø
Cable structure
  • Bare copper conductor, ultra fine wire to
    DIN VDE 0295 cl.6, column 4, BS 6360 cl.6
    and/or IEC 60228 cl.6
  • Core insulation of thermoplastic
    polymer in either black or green-yellow
  • Braided screen of tinned Cu wires,
    coverage approx. 85%
  • Core wrapping with fleece
  • Outer sheath of special polyurethane
    TMPU adapted to
    DIN VDE 0207-363-10-2 /
    DIN EN 50363-10-2
  • Sheath colour: black (RAL 9005)
  • With meter marking
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • Please observe applicable installation
    regulations for use in energy supply chains.
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Unscreened analogue type:
    MULTISPEED® 600-PUR -J/-0
Application
These special drag chain core cables permit extended use with extreme requirements, with free movement, without tensile stresses or forced movements. Suitable for installation in long traverse paths and high speeds in dry, high temperature influence in dry, moist and wet environments and in the open air. These cables can be used for all applications demanding the highest requirements in flexibility, abrasion resistance, ozone and chemical resistance. The copper screening assures a disturbance-free data and signal transmission for measuring and control systems. For applications extending beyond standard solutions (e. g. composting plants or high-lift conveyor systems working at extremely low speeds), we recommend that you request our questionnaire, which has been especially designed for energy supply systems. Before installation in cable trays please read the instructions.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

25901

1 G 6

10

7,8

71,0

101,0

25282

1 x 6

10

7,8

71,0

101,0

25902

1 G 10

8

9,7

122,0

168,0

25283

1 x 10

8

9,7

122,0

168,0

25903

1 G 16

6

11,7

180,0

217,0

25284

1 x 16

6

11,7

180,0

217,0

25904

1 G 25

4

13,2

282,0

342,0

25285

1 x 25

4

13,2

282,0

342,0

25905

1 G 35

2

15,2

386,0

468,0

25286

1 x 35

2

15,2

386,0

468,0

25906

1 G 50

1

18,7

535,0

584,0

25287

1 x 50

1

18,7

535,0

584,0

25907

1 G 70

2/0

21,2

750,0

822,0

25288

1 x 70

2/0

21,2

750,0

822,0

25908

1 G 95

3/0

23,4

1004,0

1190,0

25289

1 x 95

3/0

23,4

1004,0

1190,0

25909

1 G 120

4/0

24,5

1260,0

1400,0

25290

1 x 120

4/0

24,5

1260,0

1400,0

25910

1 G 150

250 kcmil

27,8

1570,0

1710,0

25291

1 x 150

250 kcmil

27,8

1570,0

1710,0

25911

1 G 185

350 kcmil

29,4

1911,0

2021,0

25292

1 x 185

350 kcmil

29,4

1911,0

2021,0

25912

1 G 240

450 kcmil

34,2

2451,0

2601,0

25293

1 x 240

450 kcmil

34,2

2451,0

2601,0

25913

1 G 300

550 kcmil

37,4

2997,0

3257,0

25294

1 x 300

550 kcmil

37,4

2997,0

3257,0