high flexible, safety against high bending in drag chain systems, low torsion, halogen-free, meter marking

Logo Image Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Special drag chain cables for high
    mechanical stress adapted to
    DIN VDE 0285-525-2-51/
    DIN EN 50525-2-51 and UL Std.758
    AWM Style 20841 and 21184
  • Temperature range
    flexing -30°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    VDE U0/U 300/500 V
    UL 600 V
  • Test voltage
    3000 V
  • Insulation resistance
    min. 100 MOhm x km
  • Minimum bending radius
    flexing 5x cable Ø
    fixed installation 3x cable Ø
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
Cable structure
  • Tinned copper conductor, fine wire,
    Unilay with short lay length
  • Core insulation of special PP
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
  • Stranding:
    < 7 cores: cores stranded in a layer with
    optimal lay length around a filler as per
    construction
    ≥ 7 cores: cores stranded with optimal
    lay length to bunch-construction with
    low torsion strength, optimal selected
    short lay length around a filler
  • Outer sheath of special-TPE-O,
    extruded as filler with pressure
  • Sheath colour: ocean blue (RAL 5020)
  • With meter marking
  • TPE: The selected tinned copper wire
    conductor permits the installation in
    aggressive environments as well as
    hydrogen sulfide, ammonia and sulfur
    dioxide
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • Cleanroom qualification tested with analog
    type. Please note "cleanroom qualified"
    when ordering.
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Screened analogue type:
    MULTISPEED® 500-C-TPE UL/CSA
Application
The selected materials and lay-up technique permit these high flexible cables for permanent application in drag chains for long distances, high an slow speed of movements. These cables are installed in dry, moist and wet rooms and in open air with free movement without tensile stress or forced movements. These robust and abrasion resistant special control cables are installed there, where the problems appear for the application in permanent stresses e. g. in energy drag chains, industry robotics, production lines, automatic control systems and permanent movable machinery parts for multi-shift operation. These cables are installed everywhere, where high requirements for the flexibility, abrasion, oxygen and chemical resistance are necessary. For applications which go beyond standard solutions (for example for composting appliances or high shelf conveyors with extremely high processing speeds etc.) we recommend for our especially developed enquiry sheet for energy guiding systems. Before installation in cable trays please read the instructions. Further technical details see selection table for drag chain cables, see chapter "Technical Informations".
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

24450

2 x 0,5

20

4,7

9,6

42,0

24451

3 G 0,5

20

5,0

14,4

49,0

24452

4 G 0,5

20

5,4

19,0

63,0

24453

5 G 0,5

20

5,8

24,0

70,0

24454

7 G 0,5

20

8,9

33,6

90,0

24455

12 G 0,5

20

9,8

58,0

134,0

24456

18 G 0,5

20

11,9

86,0

209,0

24457

25 G 0,5

20

13,9

120,0

270,0

24458

2 x 0,75

19

5,0

14,4

47,0

24459

3 G 0,75

19

5,2

21,6

55,0

24460

4 G 0,75

19

6,1

29,0

70,0

24461

5 G 0,75

19

6,6

36,0

74,0

24462

7 G 0,75

19

10,5

50,0

95,0

24463

12 G 0,75

19

11,4

86,0

174,0

24464

18 G 0,75

19

14,2

130,0

261,0

24465

25 G 0,75

19

16,3

180,0

290,0

24466

36 G 0,75

19

19,5

260,0

419,0

24467

42 G 0,75

19

21,3

302,0

614,0

24468

2 x 1

18

5,2

19,2

50,0

24469

3 G 1

18

5,9

29,0

60,0

24470

4 G 1

18

6,4

38,0

74,0

24471

5 G 1

18

7,0

48,0

86,0

24472

7 G 1

18

11,2

67,0

114,0

24473

12 G 1

18

12,3

115,0

210,0

24474

18 G 1

18

15,1

173,0

291,0

24475

25 G 1

18

17,6

240,0

380,0

24476

3 G 1,5

16

6,7

43,0

84,0

24477

4 G 1,5

16

7,3

58,0

108,0

24478

5 G 1,5

16

8,0

72,0

126,0

24479

7 G 1,5

16

13,2

101,0

169,0

24480

12 G 1,5

16

14,4

173,0

299,0

24481

18 G 1,5

16

17,7

259,0

460,0

24482

25 G 1,5

16

19,8

360,0

640,0

24483

4 G 2,5

14

8,9

96,0

179,0

24484

5 G 2,5

14

9,8

120,0

230,0

24485

7 G 2,5

14

16,1

168,0

294,0

24486

12 G 2,5

14

17,8

288,0

510,0

24487

18 G 2,5

14

21,8

432,0

722,0

24488

25 G 2,5

14

24,4

600,0

950,0