high flexible, safety against high bending in drag chain systems, low torsion, halogen-free, meter marking

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Special drag chain cables for high
    mechanical stress adapted to
    DIN VDE 0285-525-2-51 /
    DIN EN 50525-2-51
  • Temperature range
    flexing -30°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    U0/U 300/500 V
  • Test voltage
    3000 V
  • Insulation resistance
    min. 100 MOhm x km
  • Minimum bending radius
    flexing 5x cable Ø
    fixed installation 3x cable Ø
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
Cable structure
  • Tinned copper conductor, fine wire,
    Unilay with short lay length
  • Core insulation of special PP
  • Core identification black cores with
    continuous white numbering
  • GN-YE conductor, 3 cores and above
  • Stranding:
    < 7 cores: cores stranded in a layer with
    optimal lay length around a filler as per
    construction
    ≥ 7 cores: cores stranded with optimal
    lay length to bunch-construction with
    low torsion strength, optimal selected
    short lay length around a filler
  • Outer sheath of special TPE-O
    extruded as filler with pressure
  • Sheath colour: ocean blue (RAL 5020)
  • With meter marking
  • TPE: The selected tinned copper wire
    conductor permits the installation in
    aggressive environments as well as hydrogen
    sulfide, ammonia and sulfur dioxide
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • Cleanroom qualification tested with analog
    type. Please note "cleanroom qualified"
    when ordering.
  • Screened analogue type:
    MULTISPEED® 500-C-TPE
Application
For permanent application in drag chains for long distances, high and low speed of movements. These cables are installed in dry, moist and wet rooms and in open air with free movement without tensile stress or forced movements. These robust and abrasion resistant special control cables are installed there, where the problems appear for the application in permanent stresses e. g. in energy drag chains, industry robotics, production lines, automatic control systems and permanent movable machinery parts for multi-shift operation. For applications which go beyond standard solutions we recommend for our especially developed enquiry sheet for energy guiding systems. Before installation in cable trays please read the instructions. Further technical details see selection table for drag chain cables, see chapter "Technical Informations".
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

24191

2 x 0,5

4,7

9,6

42,0

20

24192

3 G 0,5

5,0

14,4

49,0

20

24193

4 G 0,5

5,4

19,0

63,0

20

24194

5 G 0,5

5,8

24,0

70,0

20

24195

7 G 0,5

8,9

33,6

90,0

20

24196

12 G 0,5

9,7

58,0

134,0

20

24197

18 G 0,5

11,8

86,0

209,0

20

24198

25 G 0,5

13,9

120,0

270,0

20

24199

2 x 0,75

5,0

14,4

47,0

19

24200

3 G 0,75

5,2

21,6

55,0

19

24201

4 G 0,75

6,0

29,0

70,0

19

24202

5 G 0,75

6,5

36,0

74,0

19

24203

7 G 0,75

10,3

50,0

95,0

19

24204

12 G 0,75

11,0

86,0

174,0

19

24205

18 G 0,75

13,9

130,0

261,0

19

24206

25 G 0,75

15,9

180,0

290,0

19

24207

36 G 0,75

19,6

260,0

419,0

19

24208

42 G 0,75

21,5

302,0

614,0

19

24209

2 x 1

5,2

19,2

50,0

18

24210

3 G 1

5,8

29,0

60,0

18

24211

4 G 1

6,3

38,0

74,0

18

24212

5 G 1

6,9

48,0

86,0

18

24213

7 G 1

11,1

67,0

114,0

18

24214

12 G 1

12,0

115,0

210,0

18

24215

18 G 1

14,8

173,0

291,0

18

24216

25 G 1

17,2

240,0

380,0

18

24043

41 G 1

22,0

394,0

510,0

18

24217

3 G 1,5

6,6

43,0

84,0

16

24218

4 G 1,5

7,2

58,0

108,0

16

24219

5 G 1,5

7,8

72,0

126,0

16

24220

7 G 1,5

13,0

101,0

169,0

16

24221

12 G 1,5

14,2

173,0

299,0

16

24222

18 G 1,5

17,5

259,0

460,0

16

24223

25 G 1,5

20,1

360,0

640,0

16

24224

4 G 2,5

8,8

96,0

179,0

14

24225

5 G 2,5

9,8

120,0

230,0

14

24226

7 G 2,5

16,1

168,0

294,0

14

24227

12 G 2,5

17,8

288,0

510,0

14

24228

18 G 2,5

21,8

432,0

722,0

14

24229

25 G 2,5

24,4

600,0

950,0

14

24230

4 G 4

10,3

154,0

197,0

12

24231

4 G 6

11,9

231,0

320,0

10

24232

5 G 6

13,4

289,0

394,0

10

24233

4 G 10

14,7

387,0

520,0

8

24234

4 G 16

20,0

517,0

784,0

6

24235

4 G 35

24,9

1344,0

1711,0

2