safety against high bending in drag chain systems, low torsion, halogen-free, meter marking

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Special drag chain cables for high
    mechanical stress in adapted to
    DIN VDE 0285-525-2-51/
    DIN EN 50525-2-51,
    DIN VDE 0285-525-2-21/
    DIN EN 50525-2-21
    and UL Std.758 AWM Style 20939
  • Temperature range
    flexing -30°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    DIN VDE U0/U 300/500 V
    UL 600 V
  • Test voltage
    3000 V
  • Insulation resistance
    min. 100 MOhm x km
  • Minimum bending radius
    flexing 7,5x cable Ø
    fixed installation 4x cable Ø
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
Cable structure
  • Bare copper conductor, fine wire,
    Unilay with short lay length
  • Core insulation of special PP
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
  • Stranding:
    < 7 cores: cores stranded in a layer with
    optimal lay length around a filler as per
    construction
    ≥ 7 cores: cores stranded with optimal
    lay length to bunch-construction with
    low torsion strength, optimal selected
    short lay length around a filler
  • Outer sheath of special-PUR
  • Extruded as filler with pressure
  • Sheath colour: black (RAL 9005)
  • With meter marking
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Screened analogue type:
    MULTISPEED® 500-C-PUR UL/CSA
Application
UL/CSA approved HELUKABEL® MULTISPEED® 500-PUR are installed there, where the extreme requirements for the cables are necessary. The selected materials and lay-up technique permit these high flexible cables for permanent application in drag chains for long distances, high an slow speed of movements. These cables are installed in dry, moist and wet rooms and in open air with free movement without tensile stress or forced movements. These robust and abrasion resistant special control cables are installed there, where the problems appear for the application in permanent stresses e. g. in energy drag chains, industry robotics, production lines, automatic control systems and permanent movable machinery parts for multi-shift operation. These cables are installed everywhere, where high requirements for the flexibility, abrasion, oxygen and chemical resistance are necessary. For applications which go beyond standard solutions (for example for composting appliances or high shelf conveyors with extremely high processing speeds etc.) we recommend for our especially developed enquiry sheet for energy guiding systems. Before installation in cable trays please read the instructions. Further technical details see selection table for drag chain cables, see chapter "Technical Informations".
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

24370

2 x 0,5

20

4,8

9,6

41,0

24371

3 G 0,5

20

5,1

14,4

48,0

24372

4 G 0,5

20

5,5

19,0

62,0

24373

5 G 0,5

20

6,0

24,0

70,0

24374

7 G 0,5

20

9,1

33,6

88,0

24375

12 G 0,5

20

10,0

58,0

131,0

24376

18 G 0,5

20

12,2

86,0

204,0

24377

25 G 0,5

20

14,3

120,0

266,0

24378

3 G 0,75

19

5,2

21,6

51,0

24379

4 G 0,75

19

6,1

29,0

68,0

24380

5 G 0,75

19

6,6

36,0

73,0

24381

7 G 0,75

19

10,5

50,0

92,0

24382

12 G 0,75

19

11,4

86,0

170,0

24383

18 G 0,75

19

14,2

130,0

257,0

24384

25 G 0,75

19

16,3

180,0

280,0

24385

36 G 0,75

19

20,1

260,0

411,0

24386

42 G 0,75

19

22,2

302,0

608,0

24387

3 G 1

18

5,9

29,0

59,0

24388

4 G 1

18

6,4

38,0

71,0

24389

5 G 1

18

7,0

48,0

84,0

24390

7 G 1

18

11,2

67,0

111,0

24391

12 G 1

18

12,3

115,0

200,0

24392

18 G 1

18

15,1

173,0

286,0

24393

25 G 1

18

17,6

240,0

370,0

24331

36 G 1

18

21,6

346,0

485,0

24394

3 G 1,5

16

6,7

43,0

81,0

24395

4 G 1,5

16

7,3

58,0

102,0

24396

5 G 1,5

16

8,0

72,0

121,0

24397

7 G 1,5

16

13,2

101,0

164,0

24398

12 G 1,5

16

15,0

173,0

293,0

24399

18 G 1,5

16

17,7

259,0

450,0

24400

25 G 1,5

16

20,5

360,0

631,0

24332

36 G 1,5

16

25,6

518,0

779,0

24401

4 G 2,5

14

8,9

86,0

173,0

24402

5 G 2,5

14

9,8

120,0

220,0

24403

7 G 2,5

14

16,1

168,0

290,0

24404

12 G 2,5

14

17,8

288,0

504,0

24405

18 G 2,5

14

21,8

432,0

719,0

24406

25 G 2,5

14

24,4

600,0

940,0