safety against high bending in drag chain systems, low torsion, halogen-free, EMC-preferred type, meter marking

Logo Image Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Special drag chain cables for high
    mechanical stress adapted to
    DIN VDE 0285-525-2-51/
    DIN EN 50525-2-51 and
    UL Std.758 AWM Style 21184
  • Temperature range
    flexing -30°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    U0/U 300/500 V
    UL 600 V
  • Test voltage
    3000 V
  • Insulation resistance
    min. 100 MOhm x km
  • Minimum bending radius
    flexing 5x cable Ø
    fixed installation 3x cable Ø
  • Coupling resistance
    max. 250 Ohm/km
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
Cable structure
  • Tinned copper conductor, fine wire,
    Unilay with short lay length
  • Core insulation of special PP
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
  • Stranding:
    < 7 cores: cores stranded in a layer with
    optimal lay length around a filler as per
    construction
    ≥ 7 cores: cores stranded with optimal
    lay length to bunch-construction with
    low torsion strength, optimal selected
    short lay length around a filler
  • Special-TPE-O inner sheath, extruded as
    filler with pressure, natural colour
  • Screen of Cu braid tinned,
    coverage 85% max., with optimal pitch
  • Outer sheath of speciall-TPE-O
    extruded as filler with pressure
  • Sheath colour: ocean blue (RAL 5020)
  • With meter marking
  • TPE: The selected tinned copper wire
    conductor and tinned copper wire braid
    permit the installation in aggressive
    environments as well as hydrogen sulfide,
    ammonia and sulfur dioxide.
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • Please note "cleanroom qualified"
    when ordering.
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Unscreened analogue type:
    MULTISPEED® 500-TPE UL/CSA
Application
The selected materials and lay-up technique permit these high flexible cables for permanent application in drag chains for long distances, high and slow speed of movements. These cables are installed in dry, moist and wet rooms and in open air with free movement without tensile stress or forced movements. These robust and abrasion resistant special control cables are installed there, where the problems appear for the application in permanent stresses e. g. in energy drag chains, industry robotics, production lines, automatic control systems and permanent movable machinery parts for multi-shift operation. These cables are installed everywhere, where high requirements for the flexibility, abrasion, oxygen and chemical resistance are necessary. For applications which go beyond standard solutions (for example for composting appliances or high shelf conveyors with extremely high processing speeds etc.) we recommend for our especially developed enquiry sheet for energy guiding systems. Before installation in cable trays please read the instructions. Further technical details see selection table for drag chain cables, see chapter "Technical Informations".
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

23914

2 x 0,5

20

6,4

30,0

85,0

23915

3 G 0,5

20

6,7

36,0

99,0

23916

4 G 0,5

20

7,3

42,0

107,0

23917

5 G 0,5

20

7,7

48,0

140,0

23918

7 G 0,5

20

11,3

64,0

176,0

23919

10 G 0,5

20

10,1

80,0

204,0

23920

12 G 0,5

20

12,4

105,0

261,0

23921

18 G 0,5

20

14,7

137,0

360,0

23922

25 G 0,5

20

17,1

320,0

530,0

23923

2 x 0,75

19

7,0

40,0

97,0

23924

3 G 0,75

19

7,4

48,0

110,0

23925

4 G 0,75

19

8,0

55,0

139,0

23926

5 G 0,75

19

8,5

66,0

160,0

23927

7 G 0,75

19

12,9

85,0

219,0

23928

12 G 0,75

19

14,4

135,0

307,0

23929

18 G 0,75

19

17,2

190,0

490,0

23930

25 G 0,75

19

19,9

275,0

640,0

23931

2 x 1

18

7,4

50,0

115,0

23932

3 G 1

18

7,7

59,0

131,0

23933

4 G 1

18

8,3

70,0

160,0

23934

5 G 1

18

9,1

84,0

195,0

23935

7 G 1

18

14,0

106,0

247,0

23936

12 G 1

18

15,0

174,0

411,0

23937

18 G 1

18

18,5

240,0

547,0

23938

25 G 1

18

21,4

332,0

754,0

23939

3 G 1,5

16

8,6

75,0

160,0

23940

4 G 1,5

16

9,4

90,0

194,0

23941

5 G 1,5

16

10,4

108,0

220,0

23942

7 G 1,5

16

16,0

157,0

294,0

23943

12 G 1,5

16

17,6

240,0

490,0

23944

18 G 1,5

16

21,3

355,0

704,0

23945

25 G 1,5

16

24,8

448,0

930,0

23946

4 G 2,5

14

11,3

134,0

260,0

23947

5 G 2,5

14

12,3

175,0

330,0

23948

7 G 2,5

14

14,8

229,0

406,0

23949

12 G 2,5

14

21,5

390,0

990,0