safety against high bending in drag chain systems, low torsion, halogen-free, meter marking, EMC-preferred type

Logo Image Logo Image
Produktfoto
Technical data
  • Special drag chain cables for high
    mechanical stress adapted
    to DIN VDE 0285-525-2-51 /
    DIN EN 50525-2-51 and
    DIN VDE 0285-525-2-21 /
    DIN EN 50525-2-21
  • Temperature range
    flexing -30°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    U0/U 300/500 V
  • Test voltage
    3000 V
  • Insulation resistance
    min. 100 MOhm x km
  • Minimum bending radius
    flexing 7,5x cable Ø
    fixed installation 4x cable Ø
  • Coupling resistant
    max. 250 Ohm/km
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
Cable structure
  • Bare copper conductor, fine wire,
    Unilay with short lay length
  • Core insulation of special PP
  • Core identification black cores with
    continuous white numbering
  • GN-YE conductor, 3 cores and above
  • Stranding:
    < 7 cores: cores stranded in a layer with
    optimal lay length around a filler as per
    construction
    ≥ 7 cores: cores stranded with optimal
    lay length to bunch-construction with
    low torsion strength, optimal selected
    short lay length around a filler
  • Special-TPE inner sheath, extruded as filler
    with pressure, grey RAL 7001
  • Tinned copper braided screen,
    coverage 85% max., with optimal pitch
    Fleece separator, ensure good dismantling
    ability
  • Outer sheath of special PUR
  • Sheath colour: black (RAL 9005)
  • With meter marking
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Unscreened analogue type:
    MULTISPEED® 500-PUR
Application
For permanent application in drag chains for long distances, high and low speed of movements. These cables are installed in dry, moist and wet rooms and in open air with free movement without tensile stress or forced movements. These robust and abrasion resistant special control cables are installed there, where the problems appear for the application in permanent stresses e. g. in energy drag chains. These cables are installed everywhere, where high requirements for the flexibility, abrasion, oxygen and chemical resistance are necessary. These screened cables are particularly suitable for the interference-free transmission in instrumentation and control engineering applications. For applications which go beyond standard solutions we recommend for our especially developed enquiry sheet for energy guiding systems.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

24156

2 x 0,5

6,4

30,0

90,0

20

24157

3 G 0,5

6,7

36,0

104,0

20

24158

4 G 0,5

7,2

42,0

118,0

20

24159

5 G 0,5

7,6

48,0

148,0

20

24160

7 G 0,5

11,4

64,0

184,0

20

24161

9 G 0,5

11,4

80,0

219,0

20

24162

12 G 0,5

12,4

105,0

276,0

20

24163

18 G 0,5

14,7

137,0

378,0

20

24164

25 G 0,5

17,1

210,0

547,0

20

24165

2 x 0,75

6,8

40,0

100,0

19

24166

3 G 0,75

7,3

48,0

117,0

19

24167

4 G 0,75

7,8

55,0

143,0

19

24168

5 G 0,75

8,3

66,0

167,0

19

24169

7 G 0,75

12,7

85,0

229,0

19

24170

12 G 0,75

13,7

135,0

319,0

19

24171

18 G 0,75

17,1

190,0

492,0

19

24172

25 G 0,75

19,5

275,0

659,0

19

24173

2 x 1

7,1

50,0

120,0

18

24174

3 G 1

7,6

59,0

140,0

18

24175

4 G 1

8,1

70,0

167,0

18

24176

5 G 1

8,9

84,0

201,0

18

24177

7 G 1

13,6

106,0

256,0

18

24178

12 G 1

14,6

174,0

417,0

18

24179

18 G 1

18,4

240,0

557,0

18

24180

25 G 1

21,0

332,0

766,0

18

24181

3 G 1,5

8,4

75,0

170,0

16

24182

4 G 1,5

9,1

90,0

204,0

16

24183

5 G 1,5

10,2

108,0

236,0

16

24184

7 G 1,5

15,7

157,0

309,0

16

24185

12 G 1,5

17,4

240,0

509,0

16

24186

18 G 1,5

21,3

355,0

718,0

16

24187

25 G 1,5

24,3

448,0

944,0

16

24188

4 G 2,5

11,2

134,0

280,0

14

24189

5 G 2,5

12,2

175,0

346,0

14

24190

7 G 2,5

19,7

229,0

410,0

14