SAT 1,0/4,6GH, up to 2400MHz, for digital-tv, double screened, screening efficieny >90dB

Produktfoto
Note
  • The materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
  • FRNC=Flame Retardant Non Corrosive, PEE= Cell-Polyethylene, PIB= Polyisobutylene, ALPR=Polyesterfoil coated with Aluminium on both sides
    F=Foil, G=Braid, GH=Braid-covering ca. 88%
Application
  • Copper inner-conductor 1,02 with skin-effect
    Protection against humidity and corrosion / Solid compound of dielectric. No change of position during installation in narrow bending radius.
  • Dielectric 4,6 mm Ø : - special PE-compound, foaming by GAS-INJEKTION
    Important improvement of propagation velocity values / Very high transmission speed of individual signals (presumption for Multimedia) / Improvement for the resistance to ageing / Reduction of attenuation-loss by approx. 2dB
  • The over surface of dielectric consists too a skin-coating (smooth over surface)
    Protection against humidity and other chemical influences / Minimum impedance tolerance ± 2 Ohm / This coaxial cable is crimpable / Installation in narrow bending radius, no kinking risk / The transmission-loss of signals are hardly measurable to the advance in years / Additionally to the skin-effect, the dielectric contains a gel-coating (special PIB-cpmpound) / We therefore offer a 15 years guarantee for attenuation-loss by installation at 20°C room-temperature
  • Screening
    a) AL/PR-foil, polyesterfoil coated with aluminium on both sides or b) Copper braiding of tinned wires, screening efficiency >90 dB
Downloads
Data sheet

used as

inner/outer

Underground

Safety zones

Type

1.0/4.6 GH-Y

1.0/4.6 GH-2Y

1.0/4.6 GH-FRNC

Part no.

40176

40177

40178

 

Cable structure

Inner conductor diameter mm

1   Copper with skin

1   Copper with skin

1   Copper with skin

Insulation Ø mm

4,6   Cell polyethylene with skin and PIB coating

4,6   Cell polyethylene with skin and PIB coating

4,6   Cell polyethylene with skin and PIB coating

Outer conductor

Polyester foil coated with aluminium on both sides

Polyester foil coated with aluminium on both sides

Polyester foil coated with aluminium on both sides

Outer sheath

PVC

PE

FRNC

Sheath colour

white

black

grey

Outer Ø approx. mm

6,6

6,6

6,6

Approv. bending radius approx. mm

45

45

45

Weight approx. kg / km

40

40

40

 

Electrical characteristics

Impedance (Ohm)

75 ± 1

75 ± 1

75 ± 1

Capacitance pF/m

55

55

55

Propagation velocity v/c

0,8

0,85

0,85

Attenuation at 20°C

(db/100m)

100 MHz

5,8

5,8

5,8

200 MHz

7,8

7,8

7,8

450 MHz

12,5

12,5

12,5

600 MHz

14,7

14,7

14,7

800 MHz

17,2

17,2

17,2

1000 MHz

19,1

19,1

19,1

1750 MHz

26,2

26,2

26,2

2050 MHz

28,5

28,5

28,5

2400 MHz

31,3

31,3

31,3

Structural return loss min. (dB) between

30 and 300 MHz

30

30

30

300 and 600 MHz

32

32

32

600 and 960 MHz

31

31

31

960 and 1750 MHz

26

26

26

1750 and 2400 MHz

30

30

30

 

DC resistance at 20°C

Inner conductor max. Ohm/km

18

18

18

Outer conductor max. Ohm/km

20

20

20

Max. nominal voltage (V)

-

-

-

 

Screening efficiency (dB) ≥

90

90

90

Copper weight kg/km

22,0

22,0

22,0