Microphone cable with spiral screen, paired

Logo Image
Produktfoto
Application
The 2-core HELUSOUND® microphone cable with spiral screen is suitable for use in professional stage and studio operation. The microphone cable 2x0.15 has a double spiral screen made of bare copper wires.
Downloads
Data sheet

Part no.

Cable structure

Conductor
resistance

Ohm / km

Outer diameter

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

400038

2x0,22

< 86,0

6,0

12,1

55,0

400039

2x0,15

< 120,0

4,2

14,0

27,0