halogen-free, 2x Cu-screened

Produktfoto
Technical data
  • acc. to VG 95218 part 64, 2x copper
    screen with natural insulation integrity in
    case of fire without a flame retardant barrier
  • Operating temperature
    at conductor max. +85°C
  • Min. installation temperature
    -10°C
  • Nominal voltage 250 V
  • Minimum bending radius
    6x cable Ø
Cable structure
  • Stranded (7) tinned copper conductor to
    DIN VDE 0295 cl.2, BS 6360 cl.2 and
    IEC 60228 cl.2
  • Cross-linked polyolefin-insulation
  • Core stranded to pairs with
    optimal lay length
  • Overall halogen-free inner filling
  • Tinned copper braided double screen,
    separated by halogen-free foil
  • Foil wrapping
  • Outer sheath of elastomer compound
  • Sheath colour: black
Application
For fixed installation on marine craft above and below decks.
Downloads
Data sheet

Part no.

No.pairs x
cross-sec.
mm²

Outer Ø

min. - max.

mm

Cop.
weight

kg / km

Weight

approx. kg / km

59390

2 x 2 x 0,4

5,8 - 6,8

60,0

83,0

-

59391

4 x 2 x 0,4

7,7 - 8,8

95,0

132,0

-

59392

7 x 2 x 0,4

9,4 - 10,8

146,0

212,0

-

59393

12 x 2 x 0,4

12,8 - 14,5

235,0

320,0

-

59394

19 x 2 x 0,4

13,8 - 15,5

320,0

425,0

-

59395

27 x 2 x 0,4

15,5 - 17,3

414,0

515,0

-