Body gland

Produktfoto
Description

KVA-XXL-VK-MS

Description

Gland body made of brass suitable for large cable diameters sealing inserts.

Downloads
Data sheet

metric thread

Part no.

Size

Metr.

Thread
length

mm

Spanner
size

mm

Unit

Net EUR/100 items at a purchase of

up to 100

101 - 500

501 - 1000

920144

M72 x 2,0

8,0

80

1

o. r.

o. r.

o. r.

920145

M75 x 1,5

8,0

80

1

o. r.

o. r.

o. r.

920146

M80 x 2,0

8,0

95

1

o. r.

o. r.

o. r.