halogen-free, microbes resistant, Cu-screened, EMC-preferred type, cable for drag chains, meter marking

Logo Image Logo Image
Produktfoto
Technical data
  • Screened microbes resistant, halogen free
    special control cable in adapted to
    DIN VDE 0285-525-2-51 /
    DIN EN 50525-2-51
  • Temperature range
    flexing -30°C to +90°C
    fixed installation -40°C to +100°C
  • Nominal voltage
    U0/U 300/500 V
  • Test voltage
    core/core  4000 V
    core/screen  2000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    flexing 7,5x cable Ø
  • Coupling resistance
    max. 250 Ohm/km
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
Cable structure
  • Tinned copper conductor, extra fine wire,
    bunch stranded to DIN VDE 0295 cl.6,
    BS 6360 cl.6 and IEC 60228 cl.6
  • Core insulation of special thermoplastic
    polymer with improved sliding ability
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal selected lay length
  • Wrapping with fleece
  • Inner sheath with special
    thermoplastic polymer
  • Screen of tinned copper braid,
    coverage approx. 85%
  • Wrapping of fleece guarantees a good
    dismantling
  • Outer sheath of special
    thermoplastic polymer
  • Sheath colour: black (RAL 9005)
  • With meter marking
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
HELUKABEL® KOMPOSPEED® JZ-HF-500-C control cable is significant due to its resistance against microbes. This cable is specially installed in rubbish, sewage-treatment plants, composting works, animal stalls and greenhouses. The inner sheaths of those cables raise the mechanical stress. For medium mechanical, stresses with free movement without tensile stress or forced movements in dry, moist and wet rooms as well as outside. This screened cable is ideal for use in data signal transmission free from interferences for measurement and control engineering technology. For applications which go beyond standard solutions (for example for composting appliances or high shelf conveyors with extremely high processing speeds etc.) we recommend for our especially developed enquiry sheet for energy guiding systems. Before installation in cable trays please read the instructions. Further technical details see selection table for drag chain cables, see chapter "Technical Informations".
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

26347

2 x 0,5

6,9

47,0

90,0

20

26348

3 G 0,5

7,2

52,0

101,0

20

26349

4 G 0,5

7,8

55,0

119,0

20

26350

5 G 0,5

8,3

65,0

121,0

20

26351

6 G 0,5

9,1

70,0

144,0

20

26352

7 G 0,5

9,6

84,0

169,0

20

26353

12 G 0,5

11,3

117,0

250,0

20

26354

18 G 0,5

13,5

157,0

321,0

20

26355

25 G 0,5

15,8

227,0

445,0

20

26356

2 x 0,75

7,3

53,0

106,0

19

26357

3 G 0,75

7,8

62,0

116,0

19

26358

4 G 0,75

8,3

77,0

140,0

19

26359

5 G 0,75

9,1

86,0

148,0

19

26360

7 G 0,75

10,2

107,0

198,0

19

26361

12 G 0,75

12,6

156,0

294,0

19

26362

18 G 0,75

14,5

235,0

391,0

19

26363

25 G 0,75

17,3

313,0

562,0

19

26364

2 x 1

7,8

60,0

110,0

18

26365

3 G 1

8,1

70,0

131,0

18

26366

4 G 1

8,7

86,0

171,0

18

26367

5 G 1

9,5

99,0

179,0

18

26368

7 G 1

10,9

125,0

229,0

18

26369

12 G 1

13,1

186,0

348,0

18

26370

18 G 1

15,4

280,0

498,0

18

26371

25 G 1

18,6

378,0

669,0

18

26372

2 x 1,5

8,3

79,0

141,0

16

26373

3 G 1,5

8,7

94,0

162,0

16

26374

4 G 1,5

9,5

113,0

210,0

16

26375

5 G 1,5

10,2

129,0

233,0

16

26376

7 G 1,5

12,2

170,0

317,0

16

26377

12 G 1,5

14,5

280,0

471,0

16

26378

18 G 1,5

16,9

395,0

664,0

16

26379

25 G 1,5

20,6

533,0

914,0

16

26380

2 x 2,5

9,8

96,0

182,0

14

26381

3 G 2,5

10,5

150,0

264,0

14

26382

4 G 2,5

11,2

174,0

350,0

14

26383

5 G 2,5

12,6

200,0

394,0

14

26384

7 G 2,5

14,8

240,0

450,0

14

26385

12 G 2,5

18,0

410,0

712,0

14