JZ-604 TC TRAY CABLE

PVC power cable, open installation TC-ER, NFPA 79,
90°C, 600 V, meter marking

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • PVC power cable acc. to
    UL 2277 Wind Turbine TRAY CABLE
  • Multinorm
    also conforms to the following standards:
    AWM-Style 2587 to UL Std.758 and
    CSA-Std. C22.2 No.210 I/II A/B
  • Temperature range
    dry environment
    flexing -15°C  to  +90°C
    fixed installation -40°C  to  +90°C
    wet environment
    flexing -15°C  to  +75°C
    fixed installation -40°C  to  +75°C
  • Nominal voltage
    WTTC 1 kV
  • Test voltage
    3000 V
  • Breakdown voltage
    min. 6000 V
  • Minimum bending radius
    flexing 8x outer Ø
    fixed installation 4x outer Ø
Cable structure
  • Bare copper conductor,
    fine wire acc. to
    DIN VDE 0295 cl.5 / IEC 60228 cl.5
  • Core insulation of PVC class 12 B
    acc. to tab. 50.155 UL Std.1581,
    type TFF to UL Std.62 (AWG 20-AWG 16)
    type THHW to UL Std.83 (≥ AWG 14)
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of PVC
    acc. to UL Std.1277 tab.11.2
  • Sheath colour: black (RAL 9005)
  • With meter marking
Properties
  • UV resistant
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers

Tests

  • Self-extinguishing and flame retardant
    acc. to CSA FT4
  • UL OIL RES I   OIL RES II
  • Class 1 Div. 2 per NEC Art. 336, 392, 501
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • The conductor is metrically constructed
    (mm²). The AWG designation is
    approximate and purely informative.
  • Screened analogue type:
    JZ-604-FCY TC TRAY CABLE
    JZ-604-YCY TC TRAY CABLE
Application
USA NFPA 79 conformant flexible power cables up to 600 V, for all machinery in tool and plant constuction, suitable for installation in dry, humid and damp environments, in the open and in pipes. For underground installation and for open, unprotected installation from the cable rack to machines and industrial plants.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

69661

2 x 1

18

8,0

19,2

96,0

69662

3 G 1

18

8,4

29,0

112,0

69663

4 G 1

18

9,2

39,0

134,0

69664

5 G 1

18

10,0

48,0

162,0

69665

7 G 1

18

11,7

67,0

212,0

69666

9 G 1

18

12,6

84,0

260,0

69667

10 G 1

18

14,3

96,0

297,0

69668

12 G 1

18

14,7

115,0

374,0

69669

18 G 1

18

17,1

173,0

501,0

69670

25 G 1

18

20,3

240,0

677,0

69671

34 G 1

18

23,7

326,0

976,0

69672

50 G 1

18

27,8

480,0

1268,0

69673

2 x 1,5

16

8,4

29,0

112,0

69674

3 G 1,5

16

8,8

43,0

129,0

69675

4 G 1,5

16

9,6

58,0

155,0

69676

5 G 1,5

16

10,5

72,0

189,0

69677

7 G 1,5

16

12,3

101,0

246,0

69678

8 G 1,5

16

13,3

115,0

265,0

69679

9 G 1,5

16

13,3

130,0

317,0

69680

10 G 1,5

16

15,1

144,0

332,0

69681

12 G 1,5

16

15,6

173,0

384,0

69682

16 G 1,5

16

17,2

230,0

540,0

69683

18 G 1,5

16

18,2

259,0

604,0

69684

25 G 1,5

16

22,7

360,0

885,0

69685

34 G 1,5

16

25,3

489,0

1099,0

69686

41 G 1,5

16

27,0

590,0

1315,0

69687

50 G 1,5

16

27,3

720,0

1524,0

69688

61 G 1,5

16

29,4

878,0

1927,0

69689

2 x 2,5

14

9,4

48,0

148,0

69690

3 G 2,5

14

9,9

72,0

174,0

69691

4 G 2,5

14

10,8

96,0

218,0

69692

5 G 2,5

14

11,8

120,0

257,0

69693

7 G 2,5

14

14,7

168,0

383,0

69694

8 G 2,5

14

16,0

192,0

441,0

69695

9 G 2,5

14

16,0

216,0

468,0

69696

10 G 2,5

14

17,1

240,0

507,0

69697

12 G 2,5

14

17,7

288,0

571,0

69698

18 G 2,5

14

20,8

432,0

857,0

69699

25 G 2,5

14

25,8

600,0

1267,0

69700

3 G 4

12

11,0

115,0

236,0

69701

4 G 4

12

12,0

154,0

289,0

69702

5 G 4

12

13,2

192,0

345,0

69703

7 G 4

12

16,5

269,0

521,0

69704

9 G 4

12

17,8

346,0

710,0

69705

12 G 4

12

19,9

461,0

803,0

69706

18 G 4

12

24,2

691,0

1220,0

69707

3 G 6

10

12,5

173,0

311,0

69708

4 G 6

10

14,5

230,0

413,0

69709

5 G 6

10

15,8

288,0

482,0

69710

7 G 6

10

17,3

403,0

677,0

69711

3 G 10

8

17,2

288,0

582,0

69712

4 G 10

8

18,9

384,0

738,0

69713

5 G 10

8

20,8

480,0

919,0

69714

7 G 10

8

23,7

672,0

1202,0

69715

3 G 16

6

21,0

461,0

937,0

69716

4 G 16

6

23,9

614,0

1225,0

69717

5 G 16

6

26,3

768,0

1508,0

69718

7 G 16

6

28,8

1075,0

1755,0

69719

3 G 25

4

24,9

720,0

1388,0

69720

4 G 25

4

27,4

960,0

1706,0

69721

5 G 25

4

30,3

1200,0

2036,0

69722

7 G 25

4

33,1

1680,0

2650,0

69723

3 G 35

2

27,1

1008,0

1760,0

69724

4 G 35

2

29,8

1344,0

2174,0

69725

5 G 35

2

33,0

1680,0

2716,0

69726

3 G 50

1

33,2

1440,0

2570,0

69727

4 G 50

1

36,7

1920,0

3236,0

69728

5 G 50

1

41,5

2400,0

3969,0

69729

3 G 70

2/0

37,6

2016,0

3304,0

69730

4 G 70

2/0

42,0

2688,0

4154,0

69731

5 G 70

2/0

48,4

3360,0

5427,0

69732

3 G 95

3/0

41,8

2736,0

4230,0

69733

4 G 95

3/0

47,0

3648,0

5562,0

69734

5 G 95

3/0

52,5

4560,0

6945,0

69735

3 G 120

4/0

46,0

3456,0

5490,0

69736

4 G 120

4/0

51,5

4608,0

7032,0

69737

5 G 120

4/0

56,5

5760,0

8488,0

59378

4 G 150

300 kcmil

58,0

5760,0

8000,0

59379

4 G 185

350 kcmil

60,0

7104,0

9000,0