Special cable for drag chains, 80°C, 600 V, two approval control cable, meter marking

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Control cable of special-PUR to UL CSA
    AWM I/II A/B Style 20939 (sheath insulation)
    and CSA
  • Temperature range
    flexing -5°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    UL/CSA 600 V
  • Test voltage
    4000 V
  • Breakdown voltage
    min. 8000 V
  • Insulation resistance
    min 20 MOhm x km
  • Minimum bending radius
    flexing 7,5x cable Ø
    fixed installation 4x cable Ø
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.6, extra fine wire,
    BS 6360 cl.6, IEC 60228 cl.6
  • Core insulation of special PVC
    compound type TI2 to
    DIN VDE 0207-363-3 / DIN EN 50363-3
    and class 43 to UL Std.1581
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Core wrapping with fleece over each layer
  • Outer sheath of special full-polyurethane
  • Sheath colour: grey (RAL 7001)
  • With meter marking
Note
  • G = with GN-YE conductor
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Screened analogue type:
    JZ-602 RC-C-PUR
Application
These cables are used for flexible use for medium mechanical stresses with free movement without tensile stress or forced movements in dry, moist, wet rooms and outdoor. These special cables for drag chains are used for permanent flexible applications in machineries, machine tools, robot technics, for movable automated machinery parts. For applications which go beyond standard solutions (for example for composting appliances or high shelf conveyors with extremely high processing speeds etc.) we recommend for our especially developed enquiry sheet for energy guiding systems. Before installation in cable trays please read the instructions. Further technical details see selection table for drag chain cables, see chapter "Technical Informations".
RC = Robotics Cable
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

12630

3 G 0,5

20

6,0

14,0

58,0

12631

4 G 0,5

20

6,5

19,0

69,0

12632

5 G 0,5

20

7,1

24,0

84,0

12633

7 G 0,5

20

8,2

34,0

123,0

12634

9 G 0,5

20

10,0

43,2

177,0

12635

12 G 0,5

20

10,5

58,2

192,0

12636

18 G 0,5

20

12,5

86,0

256,0

12637

25 G 0,5

20

15,2

120,0

358,0

12638

34 G 0,5

20

17,1

163,0

487,0

12639

3 G 0,75

18

6,6

23,8

88,0

12640

4 G 0,75

18

7,1

31,7

101,0

12641

5 G 0,75

18

7,8

39,6

126,0

12642

7 G 0,75

18

9,2

55,4

145,0

12643

9 G 0,75

18

11,0

86,4

168,0

12644

12 G 0,75

18

11,5

95,0

260,0

12645

15 G 0,75

18

13,2

119,0

300,0

12646

18 G 0,75

18

14,0

142,4

360,0

12647

25 G 0,75

18

17,2

197,8

640,0

12648

34 G 0,75

18

19,1

269,0

730,0

12649

3 G 1,5

16

7,4

44,0

94,0

12650

4 G 1,5

16

8,0

58,0

117,0

12651

5 G 1,5

16

8,8

72,0

140,0

12652

7 G 1,5

16

10,8

101,0

186,0

12653

9 G 1,5

16

12,8

129,7

244,0

12654

12 G 1,5

16

13,5

173,0

319,0

12655

18 G 1,5

16

16,0

260,0

451,0

12656

25 G 1,5

16

19,8

360,0

625,0

12657

34 G 1,5

16

22,4

490,0

840,0

12658

3 G 2,5

14

8,9

72,0

150,0

12659

4 G 2,5

14

10,1

96,0

185,0

12660

5 G 2,5

14

11,3

120,0

242,0

12661

7 G 2,5

14

13,6

168,0

293,0

12662

12 G 2,5

14

16,8

288,0

498,0

12663

3 G 4

12

10,9

115,0

231,0

12664

4 G 4

12

12,4

154,0

298,0

12665

5 G 4

12

13,8

192,0

370,0

12666

7 G 4

12

16,6

269,0

460,0

12667

4 G 6

10

14,6

231,0

430,0

12668

4 G 10

8

18,2

384,0

720,0

12669

4 G 16

6

22,6

615,0

1060,0

12670

4 G 25

4

26,5

960,0

1590,0

12671

4 G 35

2

30,8

1344,0

2105,0