screened two approval control cable, 80°C, 600 V, EMC-preferred type, meter marking

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Special PUR-insulated to
    UL CSA AWM I/II A/B, Style 20939
    and CSA
  • Temperature range
    flexing -5°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    UL/CSA 600 V
  • Test voltage
    3000 V
  • Breakdown voltage
    min. 6000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 5x cable Ø
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
  • Coupling resistance
    max. 250 Ohm/km
Cable structure
  • Bare copper conductor, fine wire
    acc. to DIN VDE 0295 cl.5,
    BS 6360 cl.5 and IEC 60228 cl.5
  • Core insulation of special PVC
    compound type TI2 to
    DIN VDE 0207-363-3 / DIN EN 50363-3
    and UL Style 10012
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • PVC-insulated inner sheath YM5 to
    DIN VDE 0207-363-4-1/ DIN EN 50363-4-1
  • Braided screen of tinned Cu wires,
    approx. 85% coverage
  • Outer sheath of full-polyurethane
  • Sheath colour: grey (RAL 7001)
  • With meter marking
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Unscreened analogue type:
    JZ-602 PUR
Application
UL and CSA approved flexible control cables up to 600 V, for all machinery in tooling and plant construction, suitable for installation in dry, moist, wet and outdoor environments for medium mechanical loads. Designed for the export-orientated machinery manufacturer, specifically for USA and Canada.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

12550

2 x 0,5

20

7,6

41,0

93,0

12551

3 G 0,5

20

8,0

45,0

124,0

12552

4 G 0,5

20

8,5

54,0

133,0

12553

5 G 0,5

20

9,3

66,0

153,0

12554

7 G 0,5

20

10,1

79,0

191,0

12555

9 G 0,5

20

11,6

94,0

243,0

12556

12 G 0,5

20

13,1

137,0

322,0

12557

18 G 0,5

20

15,3

156,0

374,0

12558

25 G 0,5

20

18,0

250,0

436,0

12559

34 G 0,5

20

20,9

316,0

560,0

12560

41 G 0,5

20

22,2

348,0

663,0

12561

2 x 1

18

8,4

54,0

107,0

12562

3 G 1

18

9,0

64,0

130,0

12563

4 G 1

18

9,6

76,0

155,0

12564

5 G 1

18

10,8

89,0

181,0

12565

7 G 1

18

11,5

114,0

209,0

12566

9 G 1

18

13,7

144,0

321,0

12567

12 G 1

18

15,1

186,0

341,0

12568

18 G 1

18

17,9

284,0

473,0

12569

25 G 1

18

21,1

387,0

650,0

12570

34 G 1

18

24,1

500,0

781,0

12571

41 G 1

18

26,5

578,0

892,0

12572

2 x 1,5

16

9,2

64,0

136,0

12573

3 G 1,5

16

9,7

82,0

165,0

12574

4 G 1,5

16

10,8

99,0

192,0

12575

5 G 1,5

16

11,6

123,0

224,0

12576

7 G 1,5

16

12,6

148,0

273,0

12577

9 G 1,5

16

15,0

187,0

340,0

12578

12 G 1,5

16

16,7

274,0

461,0

12579

18 G 1,5

16

20,0

386,0

674,0

12580

25 G 1,5

16

23,4

531,0

950,0

12581

34 G 1,5

16

27,0

671,0

1203,0

12582

41 G 1,5

16

29,2

840,0

1588,0

12583

2 x 2,5

14

10,2

110,0

173,0

12584

3 G 2,5

14

10,9

148,0

220,0

12585

4 G 2,5

14

11,7

169,0

270,0

12586

5 G 2,5

14

13,1

220,0

329,0

12587

7 G 2,5

14

14,4

284,0

428,0

12588

9 G 2,5

14

16,8

349,0

580,0

12589

12 G 2,5

14

18,6

470,0

761,0

12590

18 G 2,5

14

22,2

572,0

1140,0

12591

25 G 2,5

14

26,6

740,0

1551,0

12592

2 x 4

12

11,6

124,0

209,0

12593

3 G 4

12

12,4

178,0

310,0

12594

4 G 4

12

14,0

234,0

456,0

12595

5 G 4

12

15,1

284,0

532,0

12596

7 G 4

12

16,6

321,0

737,0

12597

2 x 6

10

13,4

176,0

318,0

12598

3 G 6

10

14,3

245,0

411,0

12599

4 G 6

10

15,4

316,0

572,0

12600

5 G 6

10

17,1

442,0

732,0

12601

7 G 6

10

18,6

530,0

961,0

12602

3 G 10

8

17,9

367,0

741,0

12603

4 G 10

8

20,0

549,0

988,0

12604

5 G 10

8

21,9

604,0

1202,0

12605

7 G 10

8

24,0

820,0

1743,0

12606

3 G 16

6

24,4

653,0

1088,0

12607

4 G 16

6

26,9

807,0

1662,0

12608

5 G 16

6

29,8

940,0

2021,0

12609

7 G 16

6

32,4

1345,0

2720,0

12610

3 G 25

4

28,2

920,0

1947,0

12611

4 G 25

4

30,8

1169,0

2591,0

12612

5 G 25

4

34,1

1420,0

3197,0

12613

7 G 25

4

37,4

1921,0

4530,0

12614

3 G 35

2

30,7

1250,0

2701,0

12615

4 G 35

2

33,8

1680,0

3277,0

12616

5 G 35

2

37,4

2020,0

4530,0

12617

4 G 50

1

40,6

2370,0

3370,0