0,6/1 kV, flexible, number coded, screened, meter marking, EMC-preferred type

Logo Image
Produktfoto
Technical data
  • Adapted to DIN VDE 0262
    and DIN VDE 0285-525-2-51 /
    DIN EN 50525-2-51
  • Temperature range
    flexing -15°C  to  +80°C
    fixed installation -40°C  to  +80°C
  • Nominal voltage
    U0/U 0,6/1 kV
  • Test voltage
    4000 V
  • Breakdown voltage
    min. 8000 V
  • Coupling resistance
    max. 250 Ohm/km
  • Minimum bending radius
    flexing 10x outer Ø
    fixed installation 5x outer Ø
Cable structure
  • Bare copper conductor,
    fine wire acc. to
    DIN VDE 0295 cl.5 / IEC 60228 cl.5
  • Core insulation of Special PVC
    compound type TI2 to
    DIN VDE 0207-363-3 / DIN EN 50363-3
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Inner sheath of PVC
  • Tinned copper braided screen,
    approx. 85% coverage
  • Outer sheath of special PVC
    compound type TM2 to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
  • Sheath colour: black (RAL 9005)
  • With meter marking
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • The conductor is metrically constructed
    (mm²).  The AWG designation is
    approximate and purely informative.
  • Unscreened analogue type:
    JZ-600
Application
Connecting and control cable in tool machinery, conveyor belts and production lines, for plant installations, air conditioning and in steel production plants and rolling mills. Suitable for installation for flexible use for medium mechanical stresses with free movement without tensile stress or forced movements in dry, moist and wet rooms as well as outside (fixed installation). Is not suitable to be used as direct burial (suitable from an outer diameter of 20 mm for direct burial) or as underwater cable. The black, special PVC outer sheath is resistant to the ultra violet radiation. Mainly used in South-European, Eastern and Arabian countries. Interference-free transmission of signals and pulses is assured by the high degree of screening.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

11464

2 x 0,5

8,4

41,0

115,0

20

11465

3 G 0,5

8,8

45,0

127,0

20

11466

4 G 0,5

9,3

54,0

149,0

20

11467

5 G 0,5

10,1

66,0

169,0

20

11469

7 G 0,5

10,9

79,0

230,0

20

11472

12 G 0,5

14,0

137,0

386,0

20

11475

18 G 0,5

16,3

156,0

428,0

20

11478

25 G 0,5

19,0

250,0

693,0

20

11489

2 x 0,75

8,9

46,0

128,0

19

11490

3 G 0,75

9,3

57,0

143,0

19

11491

4 G 0,75

10,1

63,0

164,0

19

11492

5 G 0,75

11,0

76,0

198,0

19

11494

7 G 0,75

11,9

100,0

232,0

19

11498

12 G 0,75

15,4

175,0

360,0

19

11501

18 G 0,75

18,0

240,0

562,0

19

11504

25 G 0,75

21,9

306,0

729,0

19

11516

2 x 1

9,2

54,0

146,0

18

11517

3 G 1

9,8

64,0

165,0

18

11518

4 G 1

10,4

76,0

204,0

18

11519

5 G 1

11,6

89,0

224,0

18

11521

7 G 1

12,3

114,0

379,0

18

11525

12 G 1

16,2

186,0

430,0

18

11528

18 G 1

18,9

284,0

636,0

18

11532

25 G 1

22,8

387,0

837,0

18

11546

2 x 1,5

10,4

64,0

175,0

16

11547

3 G 1,5

11,3

82,0

213,0

16

11548

4 G 1,5

12,0

99,0

247,0

16

11549

5 G 1,5

13,1

123,0

300,0

16

11551

7 G 1,5

14,6

148,0

364,0

16

11556

12 G 1,5

18,7

274,0

668,0

16

11559

18 G 1,5

22,8

386,0

844,0

16

11563

25 G 1,5

26,2

531,0

1356,0

16

11574

2 x 2,5

12,0

110,0

241,0

14

11575

3 G 2,5

12,6

148,0

266,0

14

11576

4 G 2,5

13,9

169,0

351,0

14

11577

5 G 2,5

15,4

220,0

434,0

14

11578

7 G 2,5

16,6

284,0

517,0

14

11580

12 G 2,5

22,8

470,0

862,0

14

11582

18 G 2,5

26,2

572,0

1236,0

14

11584

25 G 2,5

30,6

740,0

1659,0

14

11590

2 x 4

13,4

124,0

306,0

12

11591

3 G 4

14,7

178,0

444,0

12

11592

4 G 4

15,9

234,0

489,0

12

11593

5 G 4

17,6

284,0

623,0

12

11594

7 G 4

19,0

385,0

775,0

12

11596

12 G 4

25,5

581,0

1244,0

12

11597

2 x 6

15,2

176,0

433,0

10

11598

3 G 6

16,2

245,0

572,0

10

11599

4 G 6

17,8

316,0

673,0

10

11600

5 G 6

19,4

442,0

841,0

10

11601

7 G 6

22,2

530,0

1078,0

10

11602

2 x 10

18,6

260,0

640,0

8

11603

3 G 10

20,0

367,0

820,0

8

11604

4 G 10

22,7

549,0

979,0

8

11605

5 G 10

24,8

604,0

1207,0

8

11606

7 G 10

26,8

820,0

2210,0

8

11607

2 x 16

23,2

491,0

1150,0

6

11608

3 G 16

24,5

653,0

1395,0

6

11609

4 G 16

26,5

807,0

1426,0

6

11610

5 G 16

29,3

940,0

2720,0

6

11611

7 G 16

32,0

1345,0

3213,0

6

11612

3 G 25

29,0

920,0

1810,0

4

11613

4 G 25

32,0

1169,0

2261,0

4

11614

5 G 25

35,3

1420,0

2773,0

4

11615

7 G 25

38,6

1921,0

4980,0

4

11616

3 G 35

31,9

1250,0

2400,0

2

11617

4 G 35

35,0

1680,0

2973,0

2

11618

5 G 35

38,6

2020,0

3548,0

2

11619

3 G 50

37,0

1887,0

3120,0

1

11620

4 G 50

40,8

2370,0

3873,0

1

11621

5 G 50

45,2

2880,0

4634,0

1

11622

3 G 70

41,5

2516,0

4220,0

2/0

11623

4 G 70

45,9

3257,0

5546,0

2/0

11624

5 G 70

50,8

4032,0

6410,0

2/0

11625

3 G 95

47,4

3086,0

5240,0

3/0

11626

4 G 95

52,3

4060,0

6538,0

3/0

11627

5 G 95

57,4

5244,0

7812,0

3/0

11628

3 G 120

52,2

4176,0

7210,0

4/0

11629

4 G 120

56,9

5231,0

7994,0

4/0

13137

4 G 150

63,3

7760,0

10305,0

300 kcmil

13147

4 G 185

69,4

8104,0

12154,0

350 kcmil