flexible at low temperature, number coded, meter marking

Produktfoto
Technical data
  • Special-PVC control cable adapted
    to DIN VDE 0285-525-2-51 /
    DIN EN 50525-2-51
  • Temperature range
    flexing -30°C  to  +80°C
    fixed installation -40°C  to  +80°C
  • Nominal voltage
    U0/U 300/500 V
  • Test voltage
    4000 V
  • Breakdown voltage
    min. 8000 V
  • Minimum bending radius
    flexing 7.5x outer Ø
    fixed installation 4x outer Ø
Cable structure
  • Bare copper conductor,
    fine wire acc. to
    DIN VDE 0295 cl.5 / IEC 60228 cl.5
  • Core insulation of special PVC
    compound type YI4
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of cold flexible special PVC
  • Sheath colour: black (RAL 9005)
  • With meter marking
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • The conductor is metrically constructed
    (mm²).  The AWG designation is
    approximate and purely informative.
Application
This cold-flexible PVC hose cable is used under average stress for flexible applications with free movement, without tensile load and without forced motion guide in dry, moist, wet rooms and outside, as measuring and control cable at machine tools, conveyor belts and transport belts, production streets, in plant construction, in air condition construction and in refrigerated warehouses. Selected PVC mixtures guarantee good flexibility, efficient and fast installation.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

10750

2 x 0,5

4,8

9,6

40,0

20

10751

3 G 0,75

5,6

21,6

54,0

19

10752

3 x 0,75

5,6

21,6

54,0

19

10753

4 G 0,75

6,3

28,8

66,0

19

10754

4 x 0,75

6,3

29,0

66,0

19

10755

5 G 0,75

6,9

36,0

80,0

19

10756

5 x 0,75

6,9

36,0

80,0

19

10757

7 G 0,75

7,5

50,0

110,0

19

10758

7 x 0,75

7,5

50,0

110,0

19

10759

12 G 0,75

9,8

86,0

179,0

19

10760

18 G 0,75

12,2

130,0

257,0

19

10761

25 G 0,75

14,3

180,0

365,0

19

10762

2 x 1

5,6

19,2

60,0

18

10763

3 G 1

5,9

29,0

72,0

18

10764

3 x 1

5,9

29,0

72,0

18

10765

4 G 1

6,6

38,4

86,0

18

10766

4 x 1

6,6

38,4

86,0

18

10767

5 G 1

7,3

48,0

104,0

18

10768

5 x 1

7,3

48,0

104,0

18

10769

7 G 1

8,1

67,0

141,0

18

10770

7 x 1

8,1

67,0

141,0

18

10771

12 G 1

10,4

115,0

230,0

18

10772

18 G 1

12,9

173,0

343,0

18

10773

25 G 1

15,4

240,0

485,0

18

10774

2 x 1,5

6,4

29,0

70,0

16

10775

3 G 1,5

6,8

43,0

90,0

16

10776

3 x 1,5

6,8

43,0

90,0

16

10777

4 G 1,5

7,4

58,0

109,0

16

10778

4 x 1,5

7,4

58,0

109,0

16

10779

5 G 1,5

8,3

72,0

131,0

16

10780

5 x 1,5

8,3

72,0

131,0

16

10781

6 G 1,5

9,2

86,0

157,0

16

10782

7 G 1,5

9,2

101,0

184,0

16

10783

7 x 1,5

9,2

101,0

184,0

16

10784

12 G 1,5

11,8

173,0

309,0

16

10785

18 G 1,5

14,6

259,0

440,0

16

10786

25 G 1,5

17,4

360,0

620,0

16

10787

2 x 2,5

7,8

48,0

112,0

14

10788

3 G 2,5

8,3

72,0

148,0

14

10789

3 x 2,5

8,3

72,0

148,0

14

10790

4 G 2,5

9,2

96,0

178,0

14

10791

4 x 2,5

9,2

96,0

178,0

14

10792

5 G 2,5

10,1

120,0

221,0

14

10793

5 x 2,5

10,1

120,0

221,0

14

10794

7 G 2,5

11,2

168,0

306,0

14

10795

7 x 2,5

11,2

168,0

306,0

14

10796

4 G 6

13,0

230,0

424,0

10

10797

5 G 6

14,5

288,0

525,0

10