Bd Si industry-elektronic cable acc. to DIN VDE 0815

Logo Image
Produktfoto
Technical data
  • Special industrial electronic cable to
    DIN VDE 0815
  • Conductor resistance  at 20°C 
    36,6 Ohm/km
  • Temperature range
    flexing -5°C to +50°C
    fixed installation -30°C to +70°C
  • Operating peak voltage  225 V
    (not for heavy current installation purposes)
  • Test voltage
    core/core 500 V
    core/screen 2000 V
  • Insulation resistance
    min. 100 MOhm x km
  • Mutual capacitance  at 800 Hz
    max. 100 pF/m
    (this value may be exceeded by
    20% with a make-up to 4 pairs)
  • Capacitance unbalance
    max. 200 pF/100 m
  • Inductance
    approx. 0,70 mH/km
  • Attenuation  at 800 Hz
    approx. 1,1 dB/km
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
  • Minimum bending radius
    fixed installation 6x cable Ø
  • Caloric load values
    see "Technical Informations"
Cable structure
  • Solid bare copper conductor wire 0,8 mm Ø
  • Core insulation of PVC
    YI3, to DIN VDE 0207-4
  • Core identification (pair) to
    DIN VDE 0815 (Simatic colour code)
  • Cores stranded in pairs with
    optimal lay length
  • 4 pairs stranded to a unit
  • Unit stranded with optimal lay length
  • Foil wrapping
  • Screening of plastic laminated foil
  • Copper drain-wire
  • Outer sheath of PVC
    compound type YM1 to
    DIN VDE 0207-5
  • Sheath colour grey (RAL 7032)
    or blue (RAL 5015)
Note
  • Also availabel in a halogen-free version.
    (see also content "Halogen-free Security
    Cables and Wires".
  • Control cable with blue outer sheath, see
    Flexible Control Cables
  • Cables with blue sheath can be used for
    the installation in explosive areas
    including intrinsic safety -i-
    acc. to DIN EN 60079-14 section 12.2.2
    (VDE 0165-1)
  • 2-paired cables:
    cores stranded to a star quad
Application
These cable types are suitable for transmission of signals and measurements in the symmetric circuits of the control and regulation technology, and for the transmission of data and process information in computer systems. Used in dry and damp premises, and in or under plaster in the open air for fixed installation. Installation cables are not allowed for purposes of high current and power or burial installation.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.pairs x
cross-sec.
mm

Sheath
colour

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

48500

1 x 2 x 0,8

grey

5,0

20,0

43,0

-

48501

2 x 2 x 0,8

grey

6,6

25,0

60,0

-

48502

4 x 2 x 0,8

grey

8,3

45,0

95,0

-

48503

8 x 2 x 0,8

grey

10,5

85,0

157,0

-

48504

12 x 2 x 0,8

grey

11,8

126,0

224,0

-

48505

16 x 2 x 0,8

grey

13,5

166,0

290,0

-

48506

20 x 2 x 0,8

grey

14,7

206,0

350,0

-

48507

32 x 2 x 0,8

grey

19,0

327,0

545,0

-

48508

40 x 2 x 0,8

grey

20,7

407,0

660,0

-

48509

80 x 2 x 0,8

grey

29,5

809,0

1160,0

-

48519

1 x 2 x 0,8

blue

5,0

20,0

43,0

-

48520

2 x 2 x 0,8

blue

6,6

25,0

60,0

-

48521

4 x 2 x 0,8

blue

8,3

45,0

95,0

-

48522

8 x 2 x 0,8

blue

10,5

85,0

157,0

-

48523

12 x 2 x 0,8

blue

11,8

126,0

224,0

-

48524

16 x 2 x 0,8

blue

13,5

166,0

290,0

-

48525

20 x 2 x 0,8

blue

14,7

206,0

350,0

-

48526

32 x 2 x 0,8

blue

19,0

327,0

545,0

-

48527

40 x 2 x 0,8

blue

20,7

407,0

660,0

-

48528

80 x 2 x 0,8

blue

29,5

809,0

1160,0

-