750 V, flexible, colour coded, meter marking

Logo Image Logo Image
Produktfoto
Technical data
  • Special-PVC control cable adapted
    to DIN VDE 0285-525-2-11 /
    DIN EN 50525-2-11 and IEC 60227-5
  • Temperature range
    flexing -15°C  to  +80°C
    fixed installation -40°C  to  +80°C
  • Nominal voltage
    U0/U 450/750 V
    fixed installation, under protection
    U0/U 600/1000 V
  • Test voltage
    4000 V
  • Breakdown voltage
    min. 8000 V
  • Minimum bending radius
    flexing 7,5x outer Ø
    fixed installation 4x outer Ø
Cable structure
  • Bare copper conductor,
    fine wire acc. to
    DIN VDE 0295 cl.5 / IEC 60228 cl.5
  • Core insulation of special PVC
    compound type TI2 to
    DIN VDE 0207-363-3 / DIN EN 50363-3
  • Core identification to JB/OB colour code
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of special PVC
    compound type TM2 to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
  • Sheath colour: grey (RAL 7001)
  • With meter marking
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OB).
  • Cleanroom qualification tested with analog
    type. Please note "cleanroom qualified"
    when ordering.
  • The conductor is metrically constructed
    (mm²).  The AWG designation is
    approximate and purely informative.
  • Screened analogue type:
    Y-CY-JB
Application
These cables are used for flexible use for medium mechanical stresses with free movement without tensile stress or forced movements in dry, moist and wet rooms but not suitable for open air, as measuring and control cables in tool machinery, conveyor belts, production lines, as well as in machinery production, in air-conditioning and steel production plants. The earth core is located immediately below the outer sheath. JB cables are suitable for use in all electrical equipment either in dry or damp areas. They should not, however, be installed in the open air.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part No.

No.cores x

cross-sec.

mm²

Outer ø

app. mm

Cop.

weight

kg / km

Weight

app.

kg / km

AWG-No.

11161

2 x 2,5

9,1

48,0

130,0

14

11162

3 G 2,5

9,9

72,0

164,0

14

11163

3 x 2,5

9,9

72,0

164,0

14

11164

4 G 2,5

11,0

96,0

200,0

14

11165

4 x 2,5

11,0

96,0

200,0

14

11166

5 G 2,5

12,0

120,0

247,0

14

11167

5 x 2,5

12,0

120,0

247,0

14

11168

6 G 2,5

13,3

144,0

301,0

14

11169

7 G 2,5

14,6

168,0

321,0

14

11121

2 x 4

10,4

76,8

195,0

12

11144

3 G 4

11,2

115,0

235,0

12

11122

4 G 4

12,5

154,0

295,0

12

11123

5 G 4

13,9

192,0

361,0

12

11124

7 G 4

16,8

269,0

498,0

12

11125

11 G 4

22,3

422,0

767,0

12

11126

3 G 6

12,6

173,0

355,0

10

11127

4 G 6

14,0

230,0

424,0

10

11128

5 G 6

15,5

288,0

525,0

10

11129

7 G 6

19,0

403,0

625,0

10

11153

3 G 10

16,0

290,0

611,0

8

11130

4 G 10

18,0

384,0

701,0

8

11131

5 G 10

20,0

480,0

858,0

8

11132

7 G 10

23,1

672,0

1106,0

8

11154

3 G 16

18,5

461,0

912,0

6

11133

4 G 16

20,8

614,0

1035,0

6

11134

5 G 16

23,0

768,0

1259,0

6

11135

7 G 16

31,0

1075,0

1780,0

6

11155

3 G 25

23,3

720,0

1388,0

4

11136

4 G 25

26,0

960,0

1581,0

4

11137

5 G 25

29,0

1200,0

1997,0

4

11156

3 G 35

26,6

1008,0

1767,0

2

11138

4 G 35

29,7

1344,0

2105,0

2

11139

5 G 35

33,1

1680,0

2636,0

2

11157

3 G 50

30,2

1440,0

2556,0

1

11140

4 G 50

33,9

1920,0

2940,0

1

11145

5 G 50

37,6

2400,0

3936,0

1

11158

3 G 70

37,1

2016,0

3182,0

2/0

11141

4 G 70

41,6

2688,0

4090,0

2/0

11146

5 G 70

46,3

3360,0

5443,0

2/0

11159

3 G 95

40,1

2736,0

4676,0

3/0

11142

4 G 95

44,8

3648,0

5540,0

3/0

11147

5 G 95

50,2

4560,0

6931,0

3/0

11160

3 G 120

45,5

3456,0

5630,0

4/0

11143

4 G 120

50,8

4608,0

7000,0

4/0

11148

4 G 150

57,0

5760,0

8340,0

300 kcmil

11149

4 G 185

65,8

7104,0

9904,0

350 kcmil