UV-resistant, stranded round shaped conductors (nv)

Produktfoto
Technical data
  • Temperature range
    fixed -40°C to +90°C
    flexing -25°C up to +50°C
  • Operating temperature at conductor
    max. +90°C
  • Nominal voltage
    0,6/1 kV (50Hz)
  • Test voltage
    4 kV (50Hz)
  • Min. bending radius
    15 x cable Ø
  • Approvals
    in accordance DIN to IEC 60502-1
Cable structure
  • Bare copper stranded round shaped conductors (RM)
    acc. to IEC 60228, Cl. 2 (nv)
  • insulation EPR compound black
  • Sheath special PCP compound
  • Sheath colour: black
Note
Please contact us with your individual requirements via
fax +49 7150 9209 5135.
Application
For use for medium mechanical stress in dry, damp, wet rooms and outdoor, especially as power cable in wind turbines, for fixed installation in the tower or lattice tower. Because of the special cable structure, and outer sheath, this cable provides a relative flexibility compared to standard cables. (NYY-N2XY-N2XH). Optionally as 1,8/3 kV.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.

Part no.

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

708475

1 x 150

-

23,6

1440,0

1610,0

708476

1 x 185

-

25,0

1776,0

2050,0

708477

1 x 240

-

28,0

2304,0

2630,0

708478

1 x 300

-

30,0

2880,0

3200,0

708479

1 x 400

-

34,0

3840,0

4150,0