lightning protection

Produktfoto
Technical data
  • Temperature range
    fixed installation -40°C to +80°C
  • Nominal voltage
    0,6/1 kV (50 Hz)
  • Test voltage
    4 kV (50 Hz)
  • Min. bending radius
    fixed installation 4 x cable Ø
Cable structure
  • Bare Copper conductor RM
  • Special insulation compound
  • Sheath colour: black
Note
Please contact us with your individual requirements via
fax +49 7150 9209 5135.
Application
CE = Product conforms with Low-Voltage Directive 2014/35/EU.

Part no.

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

708678

1 x 50

-

12,1

480,0

690,0

708679

1 x 70

-

13,7

672,0

1050,0