lightning protection, rotor blades

Produktfoto
Technical data
  • Temperature range
    fixed installation -40°C to +80°C
  • Nominal voltage
    0,6/1 kV
  • Test voltage
    4 kV
  • Minimum bending radius
    fixed installation 15x cable Ø
Cable structure
  • Aluminium conductor, with
    special conductor construction
  • Special insulation compound
  • Sheath colour: black
Note
For more information, especially on
custom cables and connectivity
solutions, please contact us:
wind@helukabel.de
Application
This lightning protection cable is suitable for limited flexible applications despite its multi-stranding (class 2) aluminium conductor. This cable can be used in rotor blades of wind turbines.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.

Part no.

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

approx. mm

AL weight

kg / km

Weight

approx. kg / km

706576

1 x 50

-

12,1

148,0

376,0

706577

1 x 70

-

13,7

208,0

491,0