0,6/1 kV

Produktfoto
Technical data
  • Temperature range
    flexing -25°C to +50°C
    fixed installation -40°C to +90°C
  • Permissible conductor operating
    temperature
    +90°C
  • Nominal voltage
    0,6/1 kV
  • Test voltage
    4 kV
  • Minimum bending radius
    15x cable Ø
  • Approvals
    acc. to IEC 60502-1
Cable structure
  • ALU stranded round shaped conductors (RM)
    acc. to IEC 60228 cl.2 annealed
  • Insulation: EPR compound black
  • Sheath: special PCP compound
  • Sheath colour: black
Note
For more information, especially on
custom cables and connectivity
solutions, please contact us:
wind@helukabel.de
Application
For medium mechanical stress in dry, damp and wet environments; for outdoor use; particularly as a power cable in wind turbines, for fixed installation in the tower or lattice tower. Due to the special cable structure, and outer sheath, this cable provides a better flexibility than standard cables (NAYY-NA2XY-NA2XH). Thanks to its increased flexibility, this cable is perfectly suited for connecting wind turbines and external substations (pipes). The cable is also available with a rated voltage of 1,8/3 kV.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.

Part no.

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

approx. mm

AL weight

kg / km

Weight

approx. kg / km

708470

1 x 150

-

23,0

435,0

790,0

708471

1 x 185

-

26,0

537,0

960,0

708472

1 x 240

-

27,0

696,0

1208,0

708473

1 x 300

-

29,0

870,0

1342,0

708474

1 x 400

-

31,4

1160,0

1843,0