with ADR-approval, PUR low voltage cable for commercial vehicles

Produktfoto
Technical data
  • Temperature range
    -40°C to +85°C
  • Test voltage
    2000 V min. 5 minutes
  • Capacitance
    max. 50 pF/m for the data pair
    max. 100 pF/m between data pair
    cores and the other cores
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    12x cable Ø
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    IEC 60228 cl.5
  • Core insulation of cold-resistant special PVC
  • Core identification
    see table below
  • Inner sheath of special PVC
  • Outer sheath of PUR
    also available with PVC sheath
  • Sheath colour: black
Note
  • Further sizes are available on request.
Application
These low-voltage cables are designed for the wiring of electrical installations in the manufacture of commercial vehicles. Due to the ADR-approval especially suitable for trailers and semitrailers manufactured for the transport of GGVS hazardous substances.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

708090

9 x 0,5 + 4 x 2,5 + 2 x 0,5

12,0

148,0

490,0

16

709556

2 x 0,75

5,4

14,4

45,8

18

700585

2 x 0,75 + 2 x 1,5

7,0

43,2

91,0

18

700592

7 x 0,75

7,9

50,4

100,0

18

75528

2 x 1

6,0

19,0

56,0

17

75529

2 x 1

6,0

19,0

56,0

17

75530

3 x 1

6,3

28,8

66,0

17

700588

3 x 1

6,3

28,8

66,0

17

75531

4 x 1

6,8

38,5

80,0

17

75532

5 x 1

7,5

48,1

98,0

17

700591

5 x 1 + 1 x 2,5

9,0

72,0

132,0

17

75533

5 x 1 + 1 x 2,5

9,0

72,0

132,0

17

700590

5 x 1 + 1 x 2,5

9,0

72,0

132,0

17

75534

5 x 1 + 1 x 2,5

9,0

72,0

132,0

17

705135

7 x 1

8,6

68,0

133,1

17

700586

2 x 1,5

6,6

28,8

67,0

16

700587

2 x 1,5

6,6

28,8

67,0

16

700589

4 x 1,5

7,5

57,6

105,0

16

75536

6 x 1,5 + 1 x 2,5

10,3

110,4

187,0

16

75535

7 x 1,5

8,9

100,8

165,0

16

75537

8 x 1,5 + 1 x 2,5

11,7

139,2

238,0

16

75539

10 x 1,5 + 3 x 2,5

14,4

214,0

366,0

16

700594

10 x 1,5 + 3 x 2,5

14,4

214,0

366,0

16

75538

10 x 1,5 + 3 x 2,5 + 2 x 1,5

14,4

244,8

393,0

16

700595

18 x 1,5

17,0

259,2

520,0

16

700596

25 x 1,5

19,9

360,0

730,0

16

701045

2 x 2,5

7,6

48,0

104,9

16

701044

2 x 2,5 + 5 x 1,5

10,3

120,0

214,4

16

75932

2 x 4 + 3 x 1,5 + 2 x 1,5

12,0

148,8

230,0

12

75541

2 x 6 + 3 x 1,5 + 2 x 1,5

12,0

187,2

320,0

10

75540

2 x 6 + 3 x 1,5

12,0

158,6

270,0

10