Train cable, robust special single core, halogen-free, 1,8/3 kV, meter marking

Logo Image
Produktfoto
Technical data
  • Temperature range
    fixed installation: -60°C to +120°C
    flexing: -35°C to +90°C
    short circuit: +200°C
  • Nominal voltage
    U0/U 1,8/3 kV (AC)
    U0/U 2,7/5,4 kV (DC)
  • Test voltage
    6,5 kV AC
  • Minimum bending radius
    fixed installation for outer Ø
    up to 10 mm 5x outer Ø
    > 10 mm 6x outer Ø
    flexing for outer Ø
    up to 10 mm 7x outer Ø
    > 10 mm 8x outer Ø
Cable structure
  • Tinned copper conductor, fine wire
    stranded acc. to DIN VDE 0295 cl.5,
    BS 6360 cl.5 or IEC 60228 cl.5
  • Core insulation of cross-linked
    polyolefin copolymer
  • Outer sheath of cross-linked Elastomer
  • Sheath colour: black
Note
  • screened analogue type
    part no. 54092
    HELUTRAIN-C 4GKW 1x35
Application
For fixed installation inside and outside of unprotected rail cars and buses. For connecting fixed and moving parts.
Suitable for wiring of switchboards, distribution boards, power converters, electrical panels and blocks, resistor and brake blocks.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

59262

1 x 1,5

3,6

14,4

24,0

-

59263

1 x 2,5

4,0

24,0

34,0

-

59264

1 x 4

4,9

38,4

53,0

-

59265

1 x 6

5,5

57,6

74,0

-

59266

1 x 10

6,5

96,0

118,0

-

59267

1 x 16

8,7

153,6

182,0

-

59268

1 x 25

10,2

240,0

274,0

-

59269

1 x 35

11,5

336,0

379,0

-

59312

1 x 50

13,6

480,0

536,0

-

59313

1 x 70

16,0

672,0

729,0

-

59314

1 x 95

17,5

912,0

960,0

-

59315

1 x 120

20,0

1152,0

1203,0

-

59316

1 x 150

22,0

1440,0

1464,0

-

59317

1 x 185

24,1

1776,0

1802,0

-

59318

1 x 240

26,8

2304,0

2348,0

-