flexible, heat-resistant (+105°C), meter marking

Logo Image
Produktfoto
Technical data
  • Special PVC cable with increased
    heat-resistance adapted to
    DIN VDE 0285-525-2-11 /
    DIN EN 50525-2-11
    0,5-0,75 mm² acc. to IEC 60227/56
    1-2,5 mm² acc. to IEC 60227/57
  • Temperature range
    flexing -5°C to +105°C
    fixed installation -30°C to +105°C
    (for short time +120°C)
  • Nominal voltage
    0,5-1 mm² U0/U 300/500 V
    from 1,5 mm² U0/U 450/750 V
  • Spark-test 6000 V
  • Test voltage 2000 V
  • Breakdown voltage min. 4000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    flexing 7,5x cable Ø
    fixed installation 4x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insualtion of special PVC
    compound type TI3 to
    DIN VDE 0207-363-3 / DIN EN 50363-3
  • Core identification to DIN VDE 0293-308
    - up to 5 cores coloured
    - from 6 cores, black with continuous
      white numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Outer sheath of special PVC, heat-
    resistant compound type TM3 to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
  • Sheath colour: black (RAL 9005)
  • With meter marking
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • On request
    HELUTHERM® 120 H03V2V2-F
    HELUTHERM® 120 H05V2V2-F
    HELUTHERM® 120 (H)05V2V2-F
Application
Therm cables are ideal for use in machines, appliances or motors which are subject to direct contact with high temperatures (e. g. varnishing machines and drying towers etc.). For application in dry, moist and wet rooms and in open air.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

24002

2 x 0,5

5,0

9,6

40,0

20

24003

3 G 0,5

5,3

14,4

50,0

20

24004

4 G 0,5

5,8

19,2

60,0

20

24005

5 G 0,5

6,7

24,0

70,0

20

24006

7 G 0,5

8,8

33,6

90,0

20

24007

12 G 0,5

11,1

58,0

140,0

20

24008

18 G 0,5

12,9

86,0

170,0

20

24009

25 G 0,5

15,8

101,0

250,0

20

24011

2 x 0,75

6,2

14,4

52,0

19

24012

3 G 0,75

6,6

21,6

61,0

19

24013

4 G 0,75

7,1

29,0

75,0

19

24014

5 G 0,75

8,0

36,0

94,0

19

24015

7 G 0,75

9,5

50,0

112,0

19

24016

12 G 0,75

11,6

86,0

180,0

19

24017

18 G 0,75

13,9

130,0

270,0

19

24018

25 G 0,75

16,9

180,0

380,0

19

24019

1 x 1

6,0

9,6

50,0

18

24020

2 x 1

6,5

19,2

60,0

18

24021

3 G 1

6,9

29,0

73,0

18

24022

4 G 1

7,7

38,0

88,0

18

24023

5 G 1

8,4

48,0

110,0

18

24024

6 G 1

9,3

58,0

121,0

18

24025

7 G 1

10,0

67,0

130,0

18

24026

12 G 1

12,5

115,0

223,0

18

24027

18 G 1

14,7

173,0

350,0

18

24028

25 G 1

17,8

240,0

485,0

18

24030

2 x 1,5

7,4

29,0

77,0

16

24031

3 G 1,5

8,1

43,0

97,0

16

24032

4 G 1,5

9,0

58,0

122,0

16

24033

5 G 1,5

10,0

72,0

143,0

16

24034

7 G 1,5

11,9

101,0

179,0

16

24035

12 G 1,5

14,5

173,0

310,0

16

24036

18 G 1,5

17,4

259,0

460,0

16

24037

25 G 1,5

21,3

360,0

650,0

16

24039

2 x 2,5

9,3

48,0

120,0

14

24046

3 G 2,5

10,1

72,0

150,0

14

24040

4 G 2,5

11,0

96,0

200,0

14

24041

5 G 2,5

12,3

120,0

250,0

14

24042

7 G 2,5

14,6

168,0

310,0

14

24044

2 x 4

10,6

77,0

180,0

12

24291

3 G 4

11,5

115,0

220,0

12

24045

4 G 4

12,5

154,0

300,0

12

24292

5 G 4

15,1

192,0

360,0

12