Spreader cable for vertical basket enterprise

Logo Image
Produktfoto
Technical data
  • Special cable adapted to
    DIN VDE 0250
  • Temperature range
    flexing -20°C to +60°C
    fixed installation -20°C to +60°C
  • Max. operating temperature
    at conductor +90°C
  • Max. short circuit temperature
    at conductor +150°C
  • Nominal voltage
    U0/U 300/500 V
  • Max. tensile load
    2000 N
  • Minimum bending radius
    15x cable Ø
  • Current carrying capacity
    to DIN VDE 0298-4
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5 or cl.6, fine wire
    or extra fine wire, BS 6360 cl.5 or cl.6,
    IEC 60228 cl.5 or cl.6
  • Core insulation of special EPR
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor
  • Cores laid-up in lay of length,
    stranding with optimal length
    of twists around a Kevlar element
  • Outer sheath of special polychloropren
  • Sheath colour: black (RAL 9005)
Note
  • G = with GN-YE conductor
    Delivery on request:
  • also as -K model, temperature range
    -40°C to +80°C
  • further dimensions and special designs
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm²
     
Application
As Spreader cable with high mechanical stresses in vertical basket operation in dry, moist, wet environment and in open air. Please note that at the installation the cable must be placed counterwise and free of twist into the basket.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

min. - max.

mm

Cop.
weight

kg / km

Weight

approx. kg / km

Tensile
strain

max. N

AWG-No.

40160

36 G 2,5

38,1 - 41,0

864,0

2500,0

2000

14

40161

42 G 2,5

40,8 - 43,8

1008,0

3000,0

2000

14

40162

48 G 2,5

45,7 - 48,7

1152,0

3650,0

2000

14

40163

54 G 2,5

47,0 - 51,0

1296,0

4100,0

2000

14

40164

36 G 3,3

42,4 - 45,5

1140,0

3200,0

2000

12

40165

42 G 3,3

46,6 - 49,6

1330,0

3750,0

2000

12

40166

48 G 3,3

52,0 - 55,0

1521,0

4450,0

2000

12

40167

54 G 3,3

56,6 - 60,0

1711,0

5000,0

2000

12