Speaker cables, round

Logo Image
Produktfoto
Application
The robust solution for medium and high mechanical stresses, as robust, abrasion-resistant and cut resistant. Also suitable for outdoor use.
Downloads
Data sheet

Part no.

Cable structure

Conductor
resistance

Ohm / km

Outer diameter

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

400109

2x1,5

< 12,7

6,6

28,8

66,9

400110

2x2,5

< 7,9

7,5

48,0

98,5

400111

2x4,0

< 4,9

9,4

76,8

150,2

400112

4x2,5

< 7,9

8,8

96,0

159,1

400113

4x4,0

< 4,9

11,6

153,6

253,0

400114

8x2,5

< 7,9

13,5

192,0

332,1

400115

8x4,0

< 4,9

16,8

307,2

499,5