Speaker cables, round

Logo Image
Produktfoto
Application
All products of the HELUSOUND® 400 LOUDSPEAKER series impress with their extremely high flexibility. 0,15 stranded wires and a very soft PVC outer sheath make this possible. These cables are particularly used in mobile applications on stages, in studios or in the conference industry.
Downloads
Data sheet

Part no.

Cable structure

Conductor
resistance

Ohm / km

Outer diameter

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

400089

2x1,5

< 12,7

6,6

28,8

73,4

400090

2x2,5

< 7,9

7,5

48,0

106,9

400091

2x4,0

< 4,9

9,4

76,8

163,7

400092

4x2,5

< 7,9

8,8

96,0

169,3

400093

4x4,0

< 4,9

11,6

153,6

272,4

400060

8x2,5

< 7,9

13,5

192,0

349,0

400094

8x4,0

< 4,9

16,8

307,2

541,6