HELUKAT® PROFInet Typ B (SK) 2x2xAWG22/7 FRNC (Shipline)
+ PVC (FESTOON)

Logo Image
Produktfoto
Cable structure

2x2x0,75 mm (stranded)

Description

Industrial Ethernet PROFInet type B SHIPLINE and FESTOON

Value Table

Frequency

(MHz)

10

16

62,5

100

Attenuation

(dB/100m)

6,0

7,6

16,0

21,0

Next

(db)

70,0

65,0

55,0

50,0

ACR

(db)

64,0

57,4

39,0

29,0

Application

HELUKAT® PROFInet Type B Category 5e SHIPLINE + FESTOON designed specially for marine/offshore applications as well as FESTOON applications. The SHIPLINE version is certified by the Germanische Lloyd and suitable for flexible marine and offshore applications.

Downloads
Product Sheet

Part no.

Designation

802185

2x2x0,34 qmm (stranded)

803295

2x2x0.75 mm (stranded)