HELUKAT® PROFInet Typ B hybrid 2x2xAWG22/7 + 4x1,5 FRNC

Logo Image
Produktfoto
Cable structure
2x2x0,75 mm (stranded)+ 4x1,5qmm
Description

Industrial Ethernet PROFInet type B hybrid

Value Table

Frequency

(MHz)

10

16

62,5

100

Attenuation

(dB/100m)

6,3

8,0

16,5

21,3

Next

(db)

50,3

47,2

38,4 35,3

ACR

(db)

43,7

39,0

21,5

13,7

Application

HELUKAT® PROFInet Type B Category 5e hybrid for flexible applications. The cable listed here corresponds to PROFInet Type B with integrated power supply in a cable with halogen-free and flame-retardent construction.

Downloads
Product Sheet

Part no.

Designation

801651

2x2x0,75 mm (stranded)+ 4x1,5qmm