HELUKAT® CONNECTING SYSTEMS INDUSTRY Patchcables USB A

Logo Image
Produktfoto
Description

USB 2.0 A patch cable, industrial USB – drag chain application.

Details

HELUKABEL® CONNECTING SYSTEMS® system components to 400 MHz in compliance with USB 2.0 Standard. Suitable for applications such as image processing (e.g. surveillance cameras), metrology and control technology.

Characteristics
  • Suitable for use as a patch cable in harsh environments
  • Suitable for drag chain and other constantly moving applications
  • Application temperature from -20°C to +60°C
  • High-speed data transmission rate to max. 480 Mbit/s
  • 5.0m maximum transmission distance to terminal device.
  • Suitable for light duty applications.
Options

Naturally, we also offer other lengths and connector types for IP applications on request.

Downloads
Product Sheet

Part no.

Sheath colour

Length

in metres

Unit

802464

violet

0,5

10

802465

violet

1,0

10

802466

violet

2,0

10

802467

violet

3,0

10

802468

violet

5,0

10