HELUKAT® CONNECTING SYSTEMS INDUSTRY Patchcables PROFInet C RJ45 HARTING HAN 3A IP67

Logo Image
Produktfoto
Description

Patch Cable RJ45 HARTING HAN® 3A IP67, PROFInet C drag chain

Details
Components of HELUKAT® CONNECTING SYSTEMS® to 100 MHz acc. Categorie 5, ISO 11801 1st Edition, EN 50173-3, EIA/TIA 568 B and IEC 61918. Support the PROFInet guideline V 1.8.
Characteristics
  • Drag chain suitable
  • Bending radius 7,5 x cable outerdiameter maximum
  • Moving speed 240 m/min maximum
  • Movement distance 10 m maximum
  • Accelaration 4 m/s² maximum
  • Cycles maximum 5 Mio.
  • Temperature range from -40°C to +80°C
  • Transmission rate maximum 100 Mbit/s
  • Transmission distance maximum 100 m from the Hub to the receiver
  • Suitable for the „Heavy-Duty“ range.
Options
We also can deliver other cable length, cross-over cables or other types of plugs.
Downloads
Product Sheet

Part no.

Sheath colour

Length

in metres

Unit

801332

green

0,5

10

801333

green

1,0

10

801334

green

2,0

10

801335

green

3,0

10

801336

green

5,0

10

801337

green

10,0

10