HELUKAT® 600AE S/FTP 4x2xAWG23/1 FRNC/PE

Logo Image
Produktfoto
Cable structure

S/FTP 4x2xAWG 23/1 FRNC/PE

Description

HELUKAT® 600AE S/FTP solid direct burial

Value Table

Frequency

(MHz)

10

16

62,5

100

200

300

600

900 1000

Attenuation

(dB/100m)

5,6

7,1

13,9

17,5

25,2

32,1

44,9

55,0 58,0

Next

(db)

100,0

100,0

96,0

94,0

88,0

84,0

73,0

71,069,0

ACR

(db)

94,4

92,9

82,1

76,5

62,8

51,9

28,1

16,0 9,0
Application

HELUKAT® 600AE data cables are used in the tertiary, but also in the secondary level of a network. They are characterized by large performance reserves and outstanding performance. They can be used to implement services such as Gigabit Ethernet, Fast Ethernet, Ethernet, ATM155, FDDI, token ring 4/16 Mbit/s or ISDN absolutely trouble-free. The series of HELUKAT® 600AE with a FRNC/PE double jacket and the rodent protection is constructed especially for outdoor and direct burial applications.

Downloads
Product Sheet

Part no.

Designation

802168

S/FTP 4x2xAWG 23/1 FRNC/PE