HELUKAT® 600 S/FTP 4x2xAWG 26/7 FRNC

Logo Image
Produktfoto
Cable structure
S/FTP 4x2xAWG 26/7 FRNC
Description
HELUKAT® 600 S/FTP flex
Value Table

Frequency

(MHz)

10

16

62,5

100

200

300

600

Attenuation

(dB/10m)

0,8

1,0

2,0

2,6

4,0

4,9

6,3

Next

(db)

96,0

96,0

95,0

94,0

88,0

86,0

80,0

ACR

(db)

95,2

95,0

93,0

91,4

84,0

81,1

73,7

Application
HELUKAT®600 data cables are used in the tertiary level of a network as patch cables and connection cables. They are characterized by large performance reserves and outstanding performance. They can be used to implement services such as Gigabit Ethernet, Fast Ethernet, Ethernet, ATM155, FDDI, token ring 4/16 Mbit/s or ISDN absolutely trouble-free. With its optimized construction, the HELUKAT®600 series can be manufactured quickly and easily with all common RJ45 plugs.
Downloads
Product Sheet

Part no.

Designation

80294

S/FTP 4x2xAWG 26/7 FRNC