HELUKAT® 200S SF/UTP 4x1xAWG24/19 PUR

Logo Image
Produktfoto
Cable structure
SF/UTP 4x1xAWG 24/19 (stranded) PUR
Description

Industrial Ethernet HELUKAT® 200S SF/UTP 4-cores, drag chain Cat.5

Value Table

Frequency

(MHz)

10

16

62,5

100

Attenuation

(dB/10m)

0,6

0,8 1,6 2,2

Next

(db)

59,0

55,0

43,0

38,0

ACR

(db)

58,4

54,2

41,4

35,8

Application

HELUKAT® 200S Category 5e drag chain is designed for use in cable carriers and the extreme loads caused by moving machine components and provides excellent transmission characteristics under the most difficult and extreme conditions. Thanks to the clever structure, it is also suitable mechanically for use even in cable carriers with a high packing density.

Details
Acc. ISO/IEC 11801, acc. EN 50173, acc. EIA/TIA 568-A, category 5e, flame retardent acc. IEC 60332-1, halogen free acc. IEC 60754-2, oil resistant
Downloads
Product Sheet

Part no.

Designation

800088

SF/UTP 4x1xAWG 24/19 (stranded) PUR