HELUKAT® 1200 S/FTP 4x2xAWG 22/1 FRNC

Logo Image
Produktfoto
Cable structure
S/FTP 4x2xAWG 22/1 FRNC
Description
HELUKAT® 1200 S/FTP solid
Value Table

Frequency

(МHz)

10

16

62,5

100

200

300

600

1000

1200

Attenuation

(db/100m)

4,9

6,3

12,7

16,3

23,5

29,4

42,8

53,0

59,0

Next

(db)

100,0

100,0

95,0

93,0

90,0

87,0

81,0

78,0

77,0

ACR

(db)

95,1

93,782,376,766,557,638,225,018,0
Application

HELUKAT®1200 data cables are used in the tertiary, but also in the secondary level of a network. They are characterized by large performance reserves and outstanding performance. They can be used to implement services such as Gigabit Ethernet, Fast Ethernet, Ethernet, ATM155, FDDI, token ring 4/16 Mbit/s or ISDN absolutely trouble-free. Likewise, the mechanical characteristics are perfectly suited for the application in tight cable channels and platforms due to their optimized construction.

Downloads
Product Sheet

Part no.

Designation

81699

S/FTP 4x2xAWG 22/1 FRNC