HELUKAT® 100S ECO SF/UTP 4x2x0,15 PUR

Logo Image
Produktfoto
Cable structure
SF/UTP 4x2x0.15 mm² (stranded)
Description

Industrial Ethernet HELUKAT® 100S ECO SF/UTP 4 pairs, drag chain UL AWM Cat.5e

Value Table

Frequency

(MHz)

10

16

62,5

100

155

Attentuation

(db/100m)

9,5

12,1

24,8

32,0

41,0

Next

(db)

50,3

47,2

38,4

35,3

30,0

Application

HELUKAT® 100S Category 5e drag chain Eco is designed for use in cable carriers and the recurring loads caused by moving machine components. Thanks to the PUR sheath, it also offers excellent resistance to common mineral oils, greases and cooling lubricants.

Downloads
Product Sheet

Part no.

Designation

82839

SF/UTP 4x2x0.15 mm² (stranded)