HELUKABEL® EIB/KNX BUS Cable E-BUS 2X2X0,8 + 4x2x0,8

Logo Image
Produktfoto
Cable structure
2x2x0.8 mm
Description
EIB/KNX bus, 4-core FRNC and 4-pair PVC
Application

HELUKABEL® E-BUS / KNX FRNC + PVC for fixed installation. If the application requires a halogen-free installation, the FRNC version is the right choice. The E-Bus cable is intended for transmission of bus signals in intelligent building systems. The cables ensure perfect communication in compliance with EIB/KNX regulations. They can be installed over, in and under plaster, in conduits and cable channels, in dry, damp and wet rooms as well as outdoors - if protected from direct sunlight. Wiring together with high-power cables is possible without limitation. The EIB/KNX bus can be used to control lighting, blinds, heating, ventilation, indicator boards etc.

Downloads
Product Sheet

Part no.

Designation

80826

2x2x0.8 mm

81077

4x2x0.8 mm