HELUKABEL® CONNECTING SYSTEMS INDUSTRY Profibus plugs SUB-D

Logo Image
Produktfoto
Description

PROFIBUS connectors

Application
The compact design of the bus connectors from the series HELUKABEL® CONNECTING SYSTEMS makes them suitable for use in nearly all Siemens CPU types. A slide switch sets whether the connector will be used as a node or end of segment. The switch can also be operated when the connector is plugged. The switch setting is clearly visible.
Scope of delivery

SUB-D plug 9 poles, housing and assembly instructions.

Approvals
CE,PNO
Options

We also deliver connectors for other systems like CAN-Bus, DeviceNet or Interbus on request.

Downloads
Product Sheet

Part
no.

Out-
going
cable

Pro-
gramming
inter-
face

Dia-
gnos-
tics
mode

Connection type

Suitable
for cable
structure

Suitable
for core
type

Dimensions

in mm

Unit

802401

90°

-

-

Screwing terminal

Standard

solid and flexible

64 x 40 x 17

10

803845

90°

-

yes

Screwing terminal

Standard

solid and flexible

64 x 40 x 17

10

802402

90°

yes

-

Screwing terminal

Standard

solid and flexible

64 x 40 x 17

10

803844

90°

yes

yes

Screwing terminal

Standard

solid and flexible

64 x 40 x 17

10

802406

90°

-

-

Crimp

SK/FC

solid

72 x 40 x 17

10

802408

90°

-

-

Crimp

SK/FC

flexible

72 x 40 x 17

10

803197

90°

-

yes

Crimp

SK/FC

flexible

64 x 40 x 17

10

803195

90°

-

yes

Crimp

SK/FC

solid

64 x 40 x 17

10

802409

90°

yes

-

Crimp

SK/FC

flexible

72 x 40 x 17

10

802407

90°

yes

-

Crimp

SK/FC

solid

72 x 40 x 17

10

803196

90°

yes

yes

Crimp

SK/FC

flexible

64 x 40 x 17

10

803194

90°

yes

yes

Crimp

SK/FC

solid

64 x 40 x 17

10

803576

45°

-

-

Crimp

SK/FC

flexible

72 x 40 x 17

10

803356

45°

-

-

Crimp

SK/FC

solid

95 x 70 x 17

10

803577

45°

yes

-

Crimp

SK/FC

flexible

72 x 40 x 17

10

803357

45°

yes

-

Crimp

SK/FC

solid

72 x 40 x 17

10

802403

35°

-

-

Screwing terminal

Standard

solid and flexible

54 x 40 x 17

10

802404

35°

yes

-

Screwing terminal

Standard

solid and flexible

54 x 40 x 17

10

802405

axial

-

-

Screwing terminal

Standard

solid and flexible

68 x 39,5 x 17

10

803208

axial

-

-

Crimp

SK/FC

solid

70 x 35 x 17

10

803209

axial

-

-

Crimp

SK/FC

flexible

70 x 35 x 17

10