HELUKABEL® BUS Cables Profibus SK Indoor + Outdoor

Logo Image
Produktfoto
Cable structure
1x2x0.64 mm
Description
Profibus SK, indoor and outdoor
Value Table

9,6

kHz

<

2,5

dB/km

38,4

kHz

<

4,0

dB/km

4,0

MHz

<

22,0

dB/km

16,0

MHz

<

42,0

dB/km

Application

HELUKABEL® Profibus SK Indoor + Outdoor have a special structure for processing with the Fast Connect Stripping Tool from Siemens. The indoor version is used for normal requirements in fixed installation applications in equipment; the Outdoor version is used in open-air applications, i.e. can withstand wind, weather and sun (not for burial directly in the ground).

Downloads
Product Sheet

Part no.

Designation

81903

1x2x0.64 mm

81904

1x2x0.64 mm