HELUKABEL® BUS Cables Profibus PA

Logo Image
Produktfoto
Cable structure
1x2x1.0/2.55 mm
Description
Profibus PA
Value Table

39

kHz

3,0

dB/km

Application

HELUKABEL® Profibus PA is used for normal requirements in the process automation field (chemical industry). The colour blue identifies it as suitable for use in potentially explosive areas (and ATEX/ Class II, EX-i/ EN 60079-14). For other applications, the colour black is usually selected.

Downloads
Product Sheet

Part no.

Designation

82835

1x2x1.0/2.55 mm

82836

1x2x1.0/2.55 mm