HELUKABEL® BUS Cables Profibus PA Long Distance

Logo Image
Produktfoto
Cable structure
1x2x1.6/3.2 mm
Description
Profibus PA, Long Distance
Value Table

39

kHz

2,7

dB/km

Application

HELUKABEL® Profibus PA Long Distance is used for especially long transmission distances in process networks. It uses a larger conductor cross-section to satisfy the attenuation requirements. The colour blue identifies it as suitable for use in potentially explosive areas (and ATEX/Class II, EX-i/EN 60079-14). For other applications, the colour black is usually selected.

Downloads
Product Sheet

Part no.

Designation

800650

1x2x1.6/3.2 mm

800715

1x2x1.6/3.2 mm