HELUKABEL® BUS cables Profibus PA, armoured

Logo Image
Produktfoto
Cable structure
1x2x1.0/2.55 mm
Description
Profibus PA, armoured
Value Table

39

kHz

3,0

dB/km

Application

HELUKABEL® Profibus PA Armoured is used in areas with rodent such as rats, nutria etc. but also offers additional protection against all other outside mechanical influences thanks to its steel tape armouring. The colour blue identifies it as suitable for use in potentially explosive areas (and ATEX/ Class II, EX-i/EN 60079-14). For other applications, the colour black is usually used.

Downloads
Product Sheet

Part no.

Designation

802180

1x2x1.0/2.55 mm

802181

1x2x1.0/2.55 mm