HELUKABEL® BUS Cables Profibus L2 Torsion + Festoon

Logo Image
Produktfoto
Cable structure
1x2x0.80 mm (stranded)
Description

Profibus L2, torsion and festoon

Value Table

9,6

kHz

<

2,5

dB/km

38,4

kHz

<

3,0

dB/km

4

MHz

<

25,0

dB/km

16

MHz

<

49,0

dB/km

Application

HELUKABEL® Profibus Torsion is used in mobile applications in robots. The special torsion construction allows this cable to be twisted (torsioned) and is halogen-free thanks to use PU sheath. The Festoon version is used for hanging/moving loads in garland applications.

Details
  800109 800649
Standards: Profibus acc. DIN 19245 T3 and EN50170 Profibus acc. DIN 19245 T3 and EN50170
UL-Style: CMX 75°C (shielded) CMG 75°C or CL2 or AWM20201 600V
CSA: - CSA FT 4
Downloads
Product Sheet

Part no.

Designation

800109

1x2x0.80 mm (stranded)

800649

1x2x0.65 mm (stranded)