HELUKABEL® BUS Cables PROFIBUS L2 Outdoor + Industry

Logo Image
Produktfoto
Cable structure
1x2x0.64 mm
Description

Profibus L2, fixed installation outdoor and robust

Value Table

9,6

kHz

<

2,5

dB/km

38,4

kHz

<

4,0

dB/km

4

MHz

<

22,0

dB/km

16

MHz

<

42,0

dB/km

Application

HELUKABEL® Profibus L2 Outdoor + Industry are special cables for use in Profibus industrial networks. The Outdoor version is designed for use in open-air environments, i.e. can withstand wind, weather and sun (not for burial direcly in the ground). The Industry version is used in fixed installation applications in harsh industrial environment. Mechanically, this product exhibits excellent resistance to mineral oils, greases and cooling lubricants and has good microbe and hydrolysis resistance.

Downloads
Product Sheet

Part no.

Designation

80792

1x2x0.64 mm

81186

1x2x0.64 mm